We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microcontrollers for Segmented Displays

Our microcontrollers (MCUs) with an integrated LCD controller offer the following benefits for segmented displays:

  • Support direct LCD panel drive capability; no external components needed
  • Lower system cost
  • Generate different voltage levels through integrated voltage bias generation
  • Support a range of fixed and variable bias options and variable clock inputs

Featured Products: PIC24F ‘GU/GL/GP' MCUs with Autonomous Animation LCD


Most display applications involve a few common animations like blinking, periodically alternating between displays and blanking of pixels. By using the integrated LCD driver with autonomous animation available on our PIC24F GU/GL family of eXtreme Low Power (XLP) MCUs, you can offload most of these animation routines from the CPU. This allows you to enable animation in power-saving modes while the CPU is in doze, idle or sleep mode.

190114-mcu16-gif-lcd-630.gif

Autonomous Blinking

200508-mcu16-gif-mcus-lcd.gif

Alternating Display

190114-mcu16-gif-lcd-sleep.gif

Animation in Low-Power Modes

Quickly Design a Display Interface with MPLAB® Code Configurator (MCC)


Reduce your display design time to minutes with the help of MCC. It eliminates the meticulous and time-consuming task of mapping the pins and segments and allows you to import display icons to easily customize your display design.

Maximum Number of Segments


Featured Product Families Pins 1 Common 2 Commons 3 Commons 4 Commons 8 Commons
ATSAML22 100       176 320
ATSAM4L 100       160  
PIC16LF190X 28 19 38 57 72 -
PIC16F193X 28 16 32 48 60 -
PIC16LF193X 40 24 48 72 96 -
PIC16F194X 64 46 92 138 184 -
PIC18F6XJ90 64 32 64 96 128 -
PIC18F6XJ93 64 33 66 99 132 -
PIC18F6XK90 64 33 66 99 132 -
PIC18F8XJ90 80 48 96 144 192 -
PIC18F8XJ93 80 48 96 144 192 -
PIC18F8XK90 80 48 96 144 192 -
PIC24FJ512GU410 100 62 124 186 248 464
PIC24FJ512GL410 100 64 128 192 256 480
PIC24FJ128GL306 64 36 72 108 144 256
PIC24FJ256GA/GB412 121 64 128 192 256 512
PIC24FJ128GA310 100 63 126 189 252 480
PIC24FJ128GC010 100 62 124 186 248 472

Key Features of MCUs with an Integrated LCD Controller


Software Contrast Control

  • Use firmware to boost or dim the contrast of the display
  • Boost the contrast up to VDD or beyond using MCUs with an integrated charge pump
  • Vary the contrast on the LCD to account for different operating conditions such as temperature, lighting and humidity
  • Invaluable for portable applications especially when the battery level drops

picoPower® Technology

  • Ultra-low-power MCUs (490 nA backup with Real-Time Clock (RTC), 39 uA/MHz active)
  • Faster wake-up times and on-the fly user-selectable performance levels
  • Event System, SleepWalking peripherals and multiple power domains
  • LCD with Direct Memory Access (DMA) and SleepWalking support

eXtreme Low Power Technology

  • Lowest power (sleep currents down to 20 nA, active mode currents down to 50 µA/MHz) for longest battery life
  • Sleep mode flexibility: RAM retention, fast wake-up and flexible wake-up sources
  • Brown-out rest down to 45 nA provides protection as batteries are depleted
  • Watchdog Timer down to 200 nA  provides protection against system failure
  • RTC down to 400 nA  provides precise timekeeping
  • Drive glass in sleep mode, for reduced power consumption and longer battery life

Peripheral Touch Controller

  • Supports low-power, high-sensitivity, robust touch buttons, sliders and wheels
  • Supports up to 256 mutual-capacitance channels and up to 32 self-capacitance channels
  • Low power consumption: 4 uA standby with multi-button wake-up on touch

Charge Time Measurement Unit (CTMU)

  • Provides constant current source with a range from 0.550 µA to 550 µA
  • Used in applications like capacitive touch, time domain reflectometry, humidity measurement, precise time measurement, temperature measurement and more

Real-Time Clock and Calendar (RTCC)

  • Available in many PIC® MCUs for timekeeping and calendar applications 
  • Can be calibrated and provides hours, minutes, and seconds using the 24-hour format 
  • Highly configurable alarm and can wake up external devices without CPU intervention 
  • Can run in deep sleep mode and is optimized for long-term battery operation 
  • Reduces cost and speeds up development, especially in applications which require display of time or day

Featured Development Boards


SAM L22 Xplained Pro Evaluation Kit

Part Number: ATSAML22-XPRO-B

  • ATSAML22N18A 32-bit Arm® Cortex®-M0+ based MCU
  • Touch segment LCD display
  • User LED and QTouch® sensor button
  • ATECC508A secure element
  • Embedded debugger
  • Embedded current measurement circuitry

PIC24F LCD and USB Curiosity Boards

Part Numbers: DM240017, DM240018

  • PIC24FJ512GU410/PIC24FJ128GL306 low-power MCU
  • 8 × 56 segmented LCD with backlight
  • Full-speed USB interface
  • Two mikroBUS™ interfaces for Click boards™
  • VBAT emulation circuitry
  • Integrated programmer/debugger

PICDEM™ LCD2 Demo Board

Part Number: DM163030

  • Demonstrates the key features of 28- ,40-, 64- and 80-pin LCD PIC® MCUs
  • Sample LCD glass display included for custom prototyping
  • Features LCD voltage booster and software contrast control

Development Ecosystem


The MPLAB® development ecosystem is a single tool chain supporting all PIC® and SAM  microcontrollers (MCUs).

MPLAB® X Integrated Development Environment

A single Integrated Development Environment (IDE) supporting all PIC® and SAM MCUs

MPLAB® XC Compiler

A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

MPLAB® ICD 4 In-Circuit Debugger

Part Number: DV164045

Our fastest and cost-effective debugging and programming tool for PIC® and SAM MCUs

Products


Documents


Title
Using PIC16C5x Microcontrollers as LCD Drivers Download
AN_42605 - AT13155: SAM L22 Segment Liquid Crystal Display(SLCD) Controller Download
Low-Power Techniques for LCD Applications Download
Solving Sensor Offset Problems (TC7106) Download
Low-Power Real-Time Clock Download
LCD Fundamentals and the LCD Driver Module of 8-Bit PIC Microcontrollers Download
LCD Biasing and Contrast Control Methods Download
Interfacing PICmicro® MCUs to an LCD Module Download
Driving Liquid Crystal Displays with the PIC16F913/914/916/917/946 Download
Title
LCD PICmicro MCU Tips 'n Tricks Download

New PIC24F GU/GL Family of Low Power MCUs

The PIC24F ‘GU/GL’ family of eXtreme Low Power (XLP) microcontrollers (MCUs) enables the development of an array of innovative applications, both with and without displays. Packed with many Core Independent Peripherals (CIPs) that can function in power-saving modes, these MCUs offer ultra-low-power operation for battery-powered and power-conscious IoT designs.

Live Chat

Need Help?

Privacy Policy