We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Pervasive Displays E-paper Design Tools


E-paper EPD PICtail™ Plus Daughter Board

The e-paper EPD PICtail Plus Daughter Board is an extension board for the Microchip Explorer 16 Development Board. It is designed to kick-start e-paper development with Microchip's Graphic Library and PIC® microcontrollers including the PIC24, dsPIC33 and PIC32 families.

The on-board 40-pin FPC connector connects to Pervasive Displays e-Ink based EPD panels. The driving circuit supports driving 1.44 inch, 2 inch and 2.7 inch EPD panels via the SPI interface. All three sizes of EPD panels ship with the EPD PICtail Plus Daughter Board. The sample  MPLAB® X IDE project provides source driving waveform including global update and partial update with command interface to update content on the EPD panel, making it easy to start working with EPD applications.

Third-Party Graphics Design Tools


Embedded Wizard - GUI Solutions by TARA Systems

Embedded Wizard is TARA Systems embedded GUI technology that enables you to create platform-independent and high-performance Graphical User Interfaces (GUI), even on resource-constrained microcontrollers. With Embedded Wizard Studio’s fully integrated IDE, developing GUIs for embedded devices is easy. Sophisticated utilities, like the object browser and the ‘element inspector’, provide you with an easy overview of the application structure and give you quick access to its members. You will find everything you need in one familiar place. To document the structure of your GUI application, Embedded Wizard can automatically create Microsoft® HTML help files (chm), which are especially helpful when transferring your project to colleagues, customers or third parties for maintenance and modifications. Embedded Wizard Studio facilitates the handling of different themes, layouts, screen resolutions and color schemes within one GUI project.

Graphical User Interface Development with Microprocessors


Microprocessor (MPU) users have a wide choice for developing GUIs.  Many people use the simple graphic functions that are built into the Linux® operating system. For an improved GUI experience, you can choose a graphic framework from companies that support our SAMA5 MPU family with SDKs, such as The Qt Company or Qt Project, Crank Software, Segger emWIN, Express Logic GUI-X, TouchGFX, Embedded Wizard and others.

Third-Party Graphics Design Modules


MikroElektronika mikromedia Boards

The mikromedia series of  compact development boards from MikroElektronika (Mikroe) are palm-sized units with amazing multimedia capabilities. They include a 320 x 240 TFT display with touchscreen, stereo MP3 codec, 8-Mbit serial Flash, microSD card slot, headphone jack and a USB connector. Powered by USB, the boards can easily play MP3 files from a microSD card with full 320 kbps quality.

Example projects and documentation are included for mikroC, mikroBasic, and mikroPascal PRO compilers, which are available direct from Mikroe. The boards includes two programming ports: one for the PICkit™™ 4 In-Circuit  Debugger and one for MikroEs LV24-33 programmer/debugger.

MikroElektronika is a trusted Third-Party Tool Provider

mikromedia for PIC18 PIC18F87J50 TMIK009
mikromedia for PIC24 PIC24F256GB110 TMIK010
mikromedia for dsPIC33 dsPIC33FJ128GP710 TMIK011
mikromedia for PIC32MX7/29/12 PIC23MX795F512 TMIK008

Prototype-Quantity Components Available from Our Purchasing Portal


Powertip 4.3 480 × 272 Graphics LCD

Part Number: LCD0026

The PH480272T-005-I11Q is a 4.3 TFT display with 480 × 272 resolution, up to 16.8M colors, LED backlight and 4-wire resistive touch panel.

IC00376 - Solomon Systech SSD1906 LCD Graphic Controller

The SSD1906 is a Solomon Systech graphic controller with built-in 256 KB SRAM display buffer, supporting color and mono LCD. The SSD1906 can support a wide range of active and passive panels and interface with various CPUs. The advanced design, together with integrated memory and timing circuits produces a low-cost, low-power, single-chip solution. The SSD1906 supports most of the common resolutions and features hardware display rotation, covering various form factor requirements. The controller also features virtual display, floating window (variable-size overlay window) and two cursors to reduce the software manipulation. The SSD1906 is available in 100-pin TQFP and TFBGA packages.