The development tools for graphical displays are highly modular to allow many different sizes of glass to connect with various product families. The table below includes the recommended development board and display board needed for a fully functional development environment.

Solutions With Integrated Graphics Controllers


Family Development Board Display Boards Supported
    WQVGA 4.3" Graphics
Display Powertip 480 × 272 Board
AC164127-6
VGA 5.7" Graphics
Display Truly 640 × 480 Board
AC164127-8
High-Performance
4.3" WQVGA Display
With maXTouch®
Technology AC320005-4
High-Performance
5" WVGA Display
With maXTouch
Technology AC320005-5
Prototype Boards
Connect Your Glass
AC164139
SAMA5D4 SAMA5D4
Evaluation Kit
SAMA5D4-XULT
No No No Yes Yes
SAMA5D3 SAMA5D3
Evaluation Kit
SAMA5D3-XPLD
No No No Yes No
SAMA5D2 SAMA5D2
Xplained Ultra
ATSAMA5D2C-XULT
No No Yes Yes Yes
SAM9x60 SAM9X60-EK Evaluation Kit DT100126 No No No Yes No
PIC32MZ DA PIC32MZ DA Curiosity Development Board EV87D54A No No Yes Yes Yes
PIC24 DA (16-bit) PIC24FJ256DA210 Board
(DM240312)
Yes Yes No No No

Low-Cost Controllerless Graphics Solutions


Family Development Board Display Boards Supported
    High-Performance
4.3" WQVGA Display
With maXTouch®
Technology AC320005-4
High-Performance
5" WVGA Display
With maXTouch
Technology AC320005-5
Prototype Boards
Connect Your Glass
AC164139
SAME/S/V7x SAM E70 Xplained Ultra Evaluation Kit DM320113 Yes No Yes
PIC32MZ EF Curiosity PIC32MZ EF 2.0 Development Board DM320209 Yes Yes Yes
SAME5x SAM E54 Curiosity Ultra Development Board DM320210 Yes No Yes

Innovative Graphics Solutions


Family Development Board Display Boards Supported
    Rocktech® display (included) maXTouch® Curiosity Pro Board AC320007 High-Performance
4.3" WQVGA Display
With maXTouch®
Technology AC320005-4 + SSD1963 LCD Controller Graphics Card AC320214
High-Performance
5" WVGA Display
With maXTouch
Technology AC320005-5 + SSD1963 LCD Controller Graphics Card AC320214
SAME/S/V7x SAM E70 Xplained Ultra Evaluation Kit DM320113 No Yes Yes Yes
PIC32MZ EF Curiosity PIC32MZ EF 2.0 Development Board DM320209 No Yes Yes No
SAME5x/D5x Integrated Graphics and Touch (IGaT) Curiosity Evaluation Kit EV14C17A Yes No No No
SAM E54 Curiosity Ultra Development Board DM320210 No Yes Yes Yes
SAM C2x SAM C21 Xplained Pro Evaluation Kit ATSAMC21-XPRO No Yes No No

Products


Documents


Title
AN1182 - Fonts in the Microchip Graphics Library Download
AN1246 - How to Create Widgets in Microchip Graphics Library Download
Title
Graphical and Segmented Display Solutions Brochure Download
PIC32MZ DA Sell Sheet Download
Title
PIC32MZ Graphics (DA) Family Data Sheet Download
PIC32MZ Graphics (DAK/DAL/DAR/DAS) Family Data Sheet Download
Title
Section 43. Graphics Controller Module (GFX) - PIC24F FRM Download
PIC32 Family Reference Manual, Section 55 DDR SDRAM Controller Download
PIC32 Family Reference Manual Sect. 54 Graphics LCD (GLCD) Controller Download
Title
Graphics Libraries Download
MPLAB Harmony Graphics Composer User's Guide Download

Development Boards