Designing Data Center Interconnect (DCI) Systems


Data Center Interconnect (DCI) systems connect two or more data centers together over tens or up to thousands of kilometers using optical transmission. Key aspects of a DCI solution are its capacity, flexibility and security. 

We have a full portfolio of Ethernet and Optical Transport Network (OTN) devices for DCI systems. Our Ethernet PHYs support multiple protocols and have a flexible crosspoint to allow a single hardware design to address many optics types. They also offer the highest capacity gearboxes in the industry to enable compact designs. Our OTN processors can aggregate multiple client types and rates, including Ethernet, OTN and Fibre Channel to offer flexibility and optimally use the line side capacity.

DCI Interactive Block Diagram


Hover and Click for More Information

Data Center Interconnect Interactive Block Diagram