Enterprise-Grade Industrial Computing Solutions


Industrial Computing Solutions

Ease your transition from legacy PC standards to the latest innovations by leveraging our expertise and learning curves from client and data center computing applications. Reduce your costs with our refreshed legacy PC products. Design your industrial and embedded solutions with peace of mind by leveraging our customer-driven obsolescence practice and enterprise-grade quality and reliability.

Industrial Computing Solutions

Industrial Computing System Solution


Industrial Computing System Solution

System Management


Product/Solution Description
Embedded  and Keyboard Controllers (ECs) Industry-leading embedded controller solutions with integrated hardware root of trust for notebooks, convertibles, all-in-ones and industrial PCs
Super I/O Combines legacy functions (serial port, parallel ports, PS2) with hardware monitoring and general-purpose I/O to reduce the number of chips required in your design

I/O Expansion and Bridging


Product/Solution Description
I/O Expansion Offers up to 101 Input/Output (I/O) pins in a single device for integration into a variety of systems
eSPI to LPC Bridge Delivers the power savings and speed improvements of the eSPI bus to existing LPC industrial computing designs
System I/O Bridge Provides USB to GPIO/I2C/SPI bridging in small WLCSP packages to reduce pins/cabling between laptop base and lid/display
Small-Form-Factor I/O Expanders 8- and 16-bit SPI and I2C I/O expanders

USB/Ethernet Solutions


Product/Solution Description
USB Hubs USB 3.1 SmartHub™ ICs with support for USB Type-C® Power Delivery (PD) make it easy to add faster charging to a variety of leading-edge products, including docking stations and displays
USB-C® Power Delivery (PD) Controllers Flexible USB-C Power Delivery (PD) controllers can be combined with our USB hubs and Embedded Controllers (ECs) to offer a complete Power Delivery (PD) solution for notebook computers, monitors, docking stations
USB Switches and Transceivers Enable a single port of connectivity and USB charging in mobile devices or add a USB transceiver to your design
Ethernet PHYs Reduce footprint, power consumption and cost with our high-performance 10BASE-T/100BASE-TX/1000BASE-T PHYs.

Human-Machine Interface


Product/Solution Description
Capacitive Touch and Gesture Solutions Add capacitive touch buttons, sliders, wheels, and gesture with easy-to-implement options that will enhance your product’s user experience

System Timing


Product/Solution Description
MEMS Oscillators Provide a highly reliable, accurate, and small package size reference clock for your system without requiring an external reference crystal

Thermal/Power Management


Product/Solution Description
Temperature Sensors Single- and multi-channel temperature sensor ICs
Current/Power Sensors AC and DC power monitor ICs to measure power, voltage, current and energy accumulation

Authentication


Product/Solution Description
Trust Platform Secure your mobile ecosystem and IP with our Trust Platform solutions

Memory


Product/Solution Description
DDR Termination Regulators Low output impedance, very high bandwidth, quick transient response time and high output voltage accuracy
Serial EEPROM and Flash World’s most reliable memory for data and software storage