Human Interface

Today’s consumers are accustomed to sleek and intuitive user interfaces on appliances as well as consumer electronics. Appliance makers benefit from simplifying complex products and improving safe and correct operation. Our products address functional safety regulations, such as IEC/UL 60730, to reduce development time and ease your functional safety system certification.

We offer a dedicated family of microcontrollers (MCUs) that integrate LCD controllerstouchscreen controllerscapacitive touch (including metal over cap), audio feedback and LED lighting. We also offer turnkey solutions with extensive free technical resources to minimize design time and lower costs.

Touch Sensing

  • Capacitive
  • Projected capacitance
  • Resistive

Segmented LCD

  • Up to 512 LCD segments
  • Direct drive of inexpensive, low-power displays
  • Drive LCD while conserving power in low-power modes

Embedded Graphics

  • High-performance graphics
  • Tightly-coupled development environment
  • Free libraries and tools

Functional Safety for Home Appliances

  • IEC 60730 certified touchscreen controllers
  • IEC 60730 diagnostic test libraries
  • Support for MCUs and DSCs

Human Interface