Designing Microwave Modems


Carriers, globally, have been using microwave links for backhauling for many decades. Microwave frequencies are also being used for 5G network access—both fixed wireless access and slow moving/nomadic connections—in many use cases. As a result, microwave modem designers have more diverse set of goals than ever before.

If you are developing wireless equipment, we understand your distinct design and deployment challenges. Our innovative technologies enable:

  • Efficient and highly accurate end-to-end network synchronization
  • Easy deployment of network equipment
  • Power- and space-efficient network equipment designs
  • Network equipment security

Our product portfolio includes:

  • Well-established SyncE and IEEE® 1588 timing solutions and software
  • The industry’s only Ethernet PHYs with simultaneous support for IEEE 1588 time stamping and 128-bit MACsec (IEEE 802.1AE-2006) or 256-bit MACsec (IEEE 802.1AEbn-2011) with no loss of accuracy
  • RF Power Amplifiers (PAs), Low-Noise Amplifiers (LNAs) and varactor diodes for frequencies of more than 6 GHz
  • Power over Ethernet (PoE) solutions that combine with our low-power FPGAs to deliver power savings of 2W–4W
  • Highly secure FPGAs to create tamper-resistant and clone-resistant designs
  • Industry-leading portfolio of security solutions including root of trust and Trusted Platform Module (TPM) devices
  • Extensive selection of power components such as Power Management ICs (PMICs), microcontrollers (MCUs) and Digital Signal Controllers (DSCs) with innovative on-chip peripherals for power conversion and Power over Ethernet (PoE) silicon and system products

Additional Resources for Microwave Modems


White Papers


Title
The Enhanced Primary Reference Time Clock (ePRTC) as a Solution for GNSS Vulnerability Download
5G Services and Sync Importance Download
Guide to Commercially Available Open RANs White Paper Download