Audio Amplifier Application Overview


An audio amplifier is a component in a premium sound system that is often overlooked. It takes the audio signals from various sources within the vehicle and boosts them before sending them to the speakers. The additional power and increased channel count significantly improve the performance of the sound system.

As the market leader for automotive infotainment networking, we provide the products and technological know-how needed to interface and connect audio amplifiers with other audio components in vehicles. Our microcontroller (MCU) and analog solutions have helped engineers create innovative audio amplifier designs that reduce noise and distortion, enable refined signal processing and improve the overall performance of the vehicle’s sound system.

Audio Amplifier Interactive Block Diagram


Hover and Click for More Information

221021-auto-bloqq-audio-amplifier-mrt347305-mrt367235