Traction Motor Inverter Application Overview


Traction motor inverters convert DC power from an on-board high-voltage battery (typically 200–800V) into AC power to drive the main motors of an Electric Vehicle (EV). Traction motor inverters control the speed and provide the torque for EV motors. Traction motor inverters also perform functions such as voltage boosting, switch protection and regenerative braking.

With our combination of technology including Silicon Carbide (SiC), inductive sensing, connectivity, digital and analog, we offer a broad portfolio of solutions for this critical functionality.

Traction Motor Inverter Interactive Block Diagram


Hover and Click for More Information