DC-AC Inverter Application Overview


Also known as a power inverter, an in-cabin DC-AC inverter changes Direct Current (DC) from the vehicle’s battery to an Alternating Current (AC) for devices that are typically powered by 110/220-VAC supplies, like household electronics, power tools and wall chargers. Our power inverter solutions apply to conventional ICEs, Hybrid Electric Vehicles (HEVs) and Electric Vehicles (EVs) over wide power ranges and for battery voltages from 12V to 800V.

DC-AC Inverter Interactive Block Diagram


Hover and Click for More Information