E-Motorcycle Vehicle Control Unit Application Overview


The Vehicle Control Unit (VCU) in an e-motorcycle acts as a supervisory controller that manages and monitors all critical vehicle systems, including the Battery Management System (BMS), braking system and charger connection. It can also be used for torque coordination, thermal management, and reading sensor signals through reliable high-speed communication channels. Its embedded intelligence allows the VCU to adapt and optimize system energy during steady-state or dynamic operation. It also provides end users with a real-time connection to the vehicle’s functions and gauges.

We offer a complete solution for your VCU designs including our industry-leading, intelligent low-power 32-bit microcontrollers (MCUs) and microprocessors (MPUs), precision analog and sensing components, power management devices and a complete line of high-speed CAN transceiver products that support CAN FD. 

E-Motorcycle Vehicle Control Unit Interactive Block Diagram


Hover and Click for More Information