350W-10 kW Traction Motor Control Applications


Our electric two-wheeler solutions extend to a broad range of applications, and we offer reference designs that help you accelerate your cycle times from prototype to production. We offer high-performance traction motor control solutions designed for electric two-wheelers, including scalable, efficient, reliable reference designs that are optimized for 350W to 10 kW.

Our reference designs are tailored to meet the diverse performance needs of electric two-wheelers and support applications for E-Kick scooters, E-Bikes and high-power E-Scooters. These designs collectively aim to streamline development, reduce costs and provide scalability, flexibility, superior efficiency and reliability.

escooter-electronic-scooter

Power Level: 350W

E-Kick Scooter Applications

Benefits:

  • Compact and efficient
  • Cost-effective
  • Enhanced battery life

Reference design:

  • e-Kick Scooter 350W Motor Control Reference Design
adobestock-248972190

Power Level: Up to 1 kW

E-Bike Applications

Benefits:

  • High power in a compact design
  • Easy integration
  • Rugged and reliable

Reference design:

  • e-Bike 1 kW Motor Control Reference Design
gr-24-099393-mc16-scooter-9x6-mrt424859

Power Level: 3–10 kW

E-Scooter/Moped Applications

Benefits:

  • Superior performance for high-power applications
  • Scalability and customization
  • Rugged and reliable
  • Extended range and efficiency

Reference designs:

  • 3 kW Motor Control Reference Design
  • E-Scooter Motor Control Reference Design
  • 10 kW Motor Control Reference Desig