We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

E-Two-Wheeler Instrument Cluster Application Overview


The instrument cluster is a critical part of the E-two-wheeler system. It provides a centralized Human Machine Interface (HMI) that displays essential information about the current operating state of the E-two-wheeler.

It provides basic information about the vehicle’s speed and distance traveled, as well as critical gauges and indicators to alert the user about component malfunctions, battery life, tire pressure, temperature, predictive maintenance and other essential information for controlling and improving the performance of the vehicle.   

We provide ultra-low-power, application-specific 8-, 16- and 32-bit MCUs with integrated CAN controllers, a broad portfolio of CAN and LIN transceivers and high-efficiency, small-form-factor power management solutions. These solutions will help you build intelligent, cost-effective and energy-efficient instrument cluster solutions for your two-wheeler designs.

Round LCD Instrument Cluster Application Demonstration


Access design files for a round LCD instrument cluster application demonstration that is WiFi-ready for enhanced system integration, and provides efficient power management and processing along with a variety of display options.