A Battery Management System (BMS) is an intelligent embedded system. It ensures that the battery pack is safely charged, monitors the health of the battery pack and optimizes battery life via cell balancing. It also monitors current, voltage and temperature to optimize the battery’s operation and limit possible failures.
Rechargeable Lithium-ion (Li-ion) and Lithium-Iron-Phosphate (LiFePO4) batteries are widely used in Electric Vehicles (EVs). Each battery type has advantages and disadvantages as well as unique charging requirements. Managing these diverse requirements while also monitoring the health and efficiency of the BMS poses a very complex design challenge.
We offer an extensive portfolio of 16-bit and 32-bit microcontrollers (MCUs), power management and energy measurement solutions that can maximize battery life, minimize charge time and help ensure safe charging to help reduce the complexity of your BMS.
Access design files for a High-Voltage Modular Battery Management System Application Demonstration for monitoring multiple stacks of battery modules.