We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AC Commercial Charging Station Application Overview


Commercial or public AC chargers are similar to level 2 home chargers, but they tend to support higher charge currents of up to 50A. Commercial chargers usually support payment options such as RFID cards, credit cards and newer seamless payment options such as ISO15118 plug and charge, which automatically handles billing when the electric vehicle is connected to the charger. AC commercial chargers often include remote management capability via protocols such as Open Charge Point Protocol (OCPP). Level 2 AC commercial chargers are also more likely to include a larger integrated touchscreen to display information such as payment options, charging power and energy.

We provide a wide selection of 8-, 16- and 32-bit microcontroller (MCU), analog, power management, wireless and wired connectivity, energy metering, memory, security and Human-Machine Interface (HMI) solutions to complete any AC commercial charger design. 

Offboard AC Charging Reference Designs


Our advanced AC EV charger reference designs are tailored to meet the diverse needs of residential and commercial applications.

AC Commercial Charging Station Interactive Block Diagram


Hover and Click for More Information