Smart RGB LED Solutions for Automotive Ambient Lighting Using ISELED® and ILaS®


In-vehicle LED lighting poses complex challenges for automotive designers. Innovative in-car lighting applications feature hundreds of LEDs, typically in the form of flexible light strips that consist of many single RGB LEDs that must be individually controlled to produce dynamic effects. In partnership with the open Intelligent Smart Embedded LED (ISELED) Alliance, we are overcoming these technical barriers by combining a broad portfolio of Microchip products into a total system solution for ISELED.

ISELED is an innovative technology based on highly integrated, smart LED modules that enable dynamic ambient and functional lighting solutions. ISELED greatly simplifies color design and connectivity and reduces system cost due to fully calibrated LEDs that don’t require binning. This solution enables the connection of up to 4,079 ISELED LEDs via a differential bus at a speed of 2 Mbps and controls them with a single external microcontroller (MCU).

In addition to the core MCU that enables the ISELED protocol, we offer power management and connectivity solutions to help you deliver a complete ISELED solution. While ISELED is used for PCB communication, ISELED Light and Sensor Network (ILaS) expands the use of the protocol to other components, such as sensors and actuators, and offers support for cables and longer-distance communication. Our solutions enable ISELED and ILaS and serve as gateways between LIN, CAN FD and Ethernet such as 10BASE-T1S.

Interactive ISELED Solutions Block Diagram


ISELED Protocol Development System Requirements


An ISELED development system consists of an MCU controller board, an ISELED interface board and an ISELED development board. These hardware components are sold separately.

Controller Boards

We offer a wide range of ISELED-enabled MCUs for your application’s specific features, performance and memory resources. We provide controller boards that represent most of the 8-bit, 16-bit or 32-bit MCUs for your ISELED prototype project.

ISELED Interface Board

The ISELED interface board connects the MCU and the ISELED bus. You can use this board with different Microchip MCUs by changing the configuration. Configuration details are available in the ISELED Development Platform User's Guide.

ISELED Development Board

The ISELED development board has 10 ISELED smart LEDs and an on-board 5V voltage regulator for use as an external power supply. You can connect another board of the same type at the end to show 20 ISELED smart LEDs. Select a ISELED supplier option below for your prototype. Additional suppliers are listed on the ISELED website.

Support

If you need help selecting an MCU for your application or obtaining the relevant ISELED software stack, complete the request form or contact your local sales representative.

Documentation


Title
ISELED Development Platform User's Guide Download
ISELED Microchip Driver Communication Protocol - Control Commands Download

ISELED Reference Design


Automotive Interior Lighting Using dsPIC33CK DSCs

  • Features 3V dsPIC33CK DSCs with 5V-tolerant I/Os to reduce system cost
  • Supports complex animations with low-overhead ISELED implementation
  • Provides sufficient CPU bandwidth to integrate ISELED protocol, CAN communication, touch and functional safety features

ISELED Protocol Ambient Lighting

Products