Heated and Cooled Seats Application Overview


Heated and cooled seats provide comfort to occupants throughout the vehicle during inclement weather. Heating elements placed in the seats deliver warmth, and fans that circulate air throughout the seating material provide passive cooling.

Heating elements and cooling fans are driven by MOSFETs that are managed by an MCU and the control signals are provided by the LIN bus. We offer hardware, software and tools to help you design an efficient, flexible embedded control system for a variety of seating configurations.

Heated and Cooled Seats Interactive Block Diagram


Hover and Click for More Information

221021-auto-bloqq-heated-cooled-seats-mrt347309-mrt367902