We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Automotive-Grade Solutions


The breadth of our portfolio of automotive-grade microcontrollers (MCUs) and microprocessors (MPUs) is unmatched in the industry. Our AEC-Q100-qualified 8-bit, 16-bit and 32-bit MCUs, Digital Signal Controllers (DSCs) and MPUs can be found in embedded control systems throughout the entire vehicle. These devices offer robust functional safety features to aid in the development of safety-critical applications, while our AEC-Q100 Grade 0 qualified devices simplify the creation of high-temperature (150oC) underhood applications.

To help you get your designs up and running quickly, we provide an MCAL driver software, developed in accordance with Automotive SPICE® to enable AUTOSAR compliance, along with a complete ecosystem of software libraries, reference designs, development and configuration tools.

Find the Right Solution for Your Automotive Design


8-bit MCUs

Applications:

Sensor interface and control, capacitive touch, interior and exterior LED lighting and LIN and CAN communication.

Key Features:

  • Core independent peripherals (CIPs) that operate without constant CPU interaction
  • Peripheral Touch Controller (PTC) for creating cost-effective, low-power touch designs
  • Intelligent analog peripherals for sensor interfacing and signal conditioning
  • Support for communication protocols such as CAN, LIN, USB and UART

16-bit PIC24 MCUs

Applications:

Pressure sensors, urea sensors, rain sensors and more.

Key Features:

  • Dual-partition memory with up to 1024 KB of Flash
  • A rich set of Core Independent Peripherals (CIPs)
  • Key communication and control peripherals including LIN, USB, SPI, UART, I2C, Pulse-Width Modulators (PWMs)
  • Specialized features including segment LCD and low-power operation
  • A range of hardware safety features for reliable operation

dsPIC33 DSCs

Applications:

Internal combustion engines in electric and hybrid-electric vehicles.

Key Features:

  • DSP engine boosts DSC performance for higher throughput
  • AUTOSAR-Ready DSCs
  • ISO 26262 Functional Safety Ready and Compliant DSCs enable designs targeting ASIL B and ASIL C safety levels
  • Automotive cybersecurity solution that supports immutable secure boot, secure firmware upgrades, secure communication and node authentication
  • Support for communication protocols such as CAN, CAN FD, LIN, SENT and 10BASE-T1S Single-Pair Ethernet (SPE)

32-bit MCUs

Applications:

Infotainment, instrument clusters, Advanced Driver Assist Systems (ADAS) and Heads-Up Displays (HUDs).

Key Features:

  • Operating voltages that range up to 5.5V for more robustness
  • Up to 1500 CoreMarks® coupled with unprecedented DSP performance
  • Highly integrated connectivity including CAN,CAN-FD, Hi-Speed USB and Ethernet-AVB
  • Hardware cryptography, encryption, TRNG, SHA-256 and AES-256 engines

Automotive Ecosystem