LiDAR Module Application Overview


Light Detection and Ranging (LiDAR) is a distance measurement methodology that uses pulsed laser light reflection to make three-dimensional images of a target. LiDAR is one of the key sensing technologies used for detecting objects and determining distances in autonomous driving systems.

Timing is one of the more critical aspects of any LiDAR system. Our portfolio of high-precision MEMS oscillators gives you the confidence to create systems that are highly reliable and stable in harsh automotive environments. Our Ethernet portfolio, consisting of PHYs and switches, offers the high-speed throughput needed to connect LiDAR sensors within an autonomous driving environment. To round out your module’s design and develop a complete system, we offer components for power management, control, connectivity, diagnostics and monitoring.

LiDAR Module Interactive Block Diagram


Hover and Click for More Information