Digital Cockpit Application Overview


Digital cockpits offer an integrated information ecosystem to provide drivers with critical information at the right time and place. Head-up displays and multiple screens deliver information without taking a driver’s attention off the road. Each driver can customize the location, duration and type of information displayed based on their requirements or preferences. These features increase the safety of the vehicle.

To help you design a digital cockpit, we offer display and touch functions for the Human-Machine Interface (HMI), microcontrollers (MCUs) and FPGAs for control and computation functions, wired and wireless connectivity devices and power and signal management devices.

Digital Cockpit Interactive Block Diagram


Hover and Click for More Information