Central Compute Application Overview


The High-Performance Computer (HPC) is the center of the zonal Electrical/Electronic (E/E) architecture being implemented in next-generation cars. It enables central hosting of a vehicle’s functions leading to the standardization of components and functions. The vehicle’s computer, which acts as a server, allows additional functions from different sources to be installed over the air after the vehicle leaves the production line.

These HPCs require a very powerful Ethernet and PCIe® infrastructure to transfer data between the various CPUs and GPUs and the E/E zonal network. We offer optimized and automotive-qualified PCIe switching and automotive Ethernet and the required timing, security and power devices to enable you to design a complete high-speed infrastructure for your high-performance automotive computer.

Central Compute Interactive Block Diagram


Hover and Click for More Information