Leading-Edge Memory Solutions for Harsh Environments

For more than three decades, we have been providing leading-edge, highly integrated aerospace and defense solutions for space, aviation, military and other harsh-environment applications. As a leading supplier of memory products, we offer a portfolio of devices that have been developed through years of research and testing so that they are ready to withstand the harsh environments found in aerospace and defense applications. Some of these devices have been in production for more than 25 years, and they are backed by our client-driven obsolescence practice of continuing to supply a product for as long as possible.

Find the Right Solution for Your Design


Rad-Hard Memories

Rad-Hard Memories

With our flight heritage of space applications based on SRAM memories, we support the space industry’s requirements for robust devices that can withstand radiation effects. These products also feature optimized power consumption and are available in small-footprint packages.

  • AT60142 4 Mb SRAM
  • AT68166 16 Mb SRAM
  • AT69170 4 Mb Serial EEPROM
Rad-Tolerant Memories

Rad-Tolerant Memories

Our rad-tolerant portfolio is based on our widely deployed commercial and automotive memories. Featuring industry-proven technologies, these rad-tolerant devices stand up against radiation effects and insure latch up immunity and survivability in critical environments.

  • SST26LF064RT 64 Mb Serial Flash
  • SST38LF6401RT 64 Mb Parallel Flash
  • AT17LV010 1 Mb Serial EEPROM
  • AT28C010 1 Mb Parallel EEPROM
Military Grade Memories

Military Grade Memories

We offer devices from our traditional parallel EEPROM family as fully MIL-883 tested 5V military-grade (−55°C to 125°C) options in hermetic ceramic packages. These devices are dual marked and qualified under Standard Military Drawing Number (SMD#)

  • AT28C010 1 Mb Parallel EEPROM
  • AT28C256 256 Kb Parallel EEPROM

Scalable Solutions for Missions with Different Radiation Requirements


Take advantage of the benefits of the first Arm® core-based microcontrollers that combine the low-cost and large ecosystem benefits of Commercial-Off-The-Shelf (COTS) technology with space-qualified versions that offer scalable levels of radiation performance. These solutions will allow you to prototype on a less-expensive COTS device before implementing your design with a space-grade component, reducing your development time and costs

Resources to Help You Get Started with Memories


MemoryLink Product Selection Tool

The MemoryLink Product Selection Tool is a great discovery tool that provides an encompassing overview of all our memory products and supporting development boards. This interactive tool contains selectable links allowing you to quickly navigate to product-specific  information.

Memory Development Tools


These evaluation boards are available to support your development of aerospace and defense applications using our memory products:

Serial SuperFlash Kit 2

Serial SuperFlash® Kit 2

Part Number: AC243008

The Serial SuperFlash Kit 2 contains three serial Flash daughter boards that are designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board.

SQI SuperFlash Kit 1

SQI SuperFlash Kit 1

Part Number: AC243009

The SQI SuperFlash Kit 1 contains three serial Flash daughter boards that are designed to interface with the mikroBUS connector on the Explorer 16/32 Development Board.

Parallel SuperFlash Kit 1

Parallel SuperFlash Kit 1

Part Number: AC243006-1

This evaluation kit contains two parallel Flash PICtail™ Plus Daughter Boards that are designed to interface with the PICtail Plus connector on the Explorer 16 Development Board.

Additional Memory Solutions


Automotive Memories

Automotive Memories

Explore our broad portfolio of serial EEPROMs, serial SRAMs, serial and parallel Flash and our innovative serial EERAMs for automotive applications. Developed through years of research and robust testing, these devices offer industry-leading reliability and endurance while operating in harsh automotive environments.

  • AEC-Q100 for select densities
  • Grade 0 (150°C)
  • Grade 1 (125°C)
  • Grade 3 (85°C)

Industrial-Grade Memory Solutions

We offer an extensive portfolio of serial EEPROM, serial EERAM, parallel EEPROM, One-Time Programable (OTP) EPROM, serial Flash, parallel Flash, serial SRAM and NVSRAM products available in wide-temperature-range plastic packages to suit your Commercial-Off-the-Shelf (COTS) memory needs.