Major commercial aviation platforms have used our FPGAs for decades. With our broad product portfolio and proven track record of innovation, quality and reliability on aerospace platforms over the past 20 years, we are excited to be a key partner on existing and future aerospace platforms. We continue to leverage our technology and extensive capabilities in this segment to support the ever-increasing electronic content in today's aircrafts. Our FPGAs have evolved to become a leading-edge systems solution for the most demanding aerospace applications.

We supply FPGAs based on antifuse and Flash technologies. We also offer high-performance Intellectual Property (IP) cores, software development tools and design services that are optimized for the high-reliability commercial aviation market. Our FPGA families have a heritage of proven performance across product deployments in hundreds of commercial aviation systems on Airbus, Boeing and other aircraft for over 20 years.

These devices perform critical functions in Design Assurance Level (DAL) A and B applications such as flight computers, braking systems, cockpit displays, engine controls, actuator systems, safety warning systems, cabin data management, in-flight entertainment and more.

Key Features


  • Best-in-class integration, power, reliability and security
  • Extended temperature range (−55°C to 135°C)
  • SEU immunity of configuration cells on both Flash- and antifuse-based devices
  • Dissimilar technologies (antifuse and Flash) to meet system redundancy needs
  • More than 20 years of continuous product supply
  • Motor control IP and development platform
  • IP support for ARINC 429 and MIL-STD-1553 standards
  • Extensive flight heritage
  • Up to 500K Logic Elements (LEs)
  • Transceiver performance up to 12.7 Gbps

Products