Our broad portfolio of functional safety-ready and functional safety-compliant dsPIC33 DSCs offers integrated hardware safety features, Failure Modes, Effects and Diagnostic Analysis (FMEDA) reports, safety manuals and diagnostic software libraries to develop safety-critical applications meeting ISO 26262 and IEC 61508 requirements.
For developing household appliances requiring IEC 60730 compliance, we offer Class B safety libraries for use with our dsPIC33E DSCs. We also offer a TÜV SUD-certified C-compiler and a complete and fully qualified development environment.
You can use our dsPIC33 DSCs in high-performance embedded, sensor interfacing, capacitive touch, digital power and motor control applications for the automotive market including DC/DC systems, On-Board Chargers (OBCs), actuators, touch control buttons and sensors (position, pressure) and other control units that target Automotive Safety Integrity Level (ASIL) B or ASIL C through decomposition.
We designed our dsPIC33 DSCs for reliable operation in harsh environments, making it easy for you to develop high-performance embedded, sensor interfacing, digital power and motor control applications that are compliant with IEC 61508 Safety Integrity Level (SIL) 2 or SIL 3 through decomposition.
We offer a broad portfolio of dsPIC33 DSCs that features a range of hardware safety features and support software routines that you can readily integrate into your designs to simplify compliance to IEC 60730 Class B safety requirements.
When designing functional safety applications, using development tools that meet the requirements of safety standards can make it easier to create compliant systems. To help you with implementing system-level functional safety in your applications, we are TÜV SÜD-certified for our MPLAB® XC C compilers for several functional safety standards, and we provide the complete certification packages for the MPLAB development tool ecosystem to help you qualify your projects. The tool package includes: