We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Arm® Cortex®-A5 Based MPUs


SAMA5 high-performance, ultra-low power Arm Cortex-A5 core based microprocessors (MPUs) support multiple memories, including DDR3, LPDDR3 and QSPI Flash. A rich set of peripherals, user interfaces and robust security features simplify the design for control panels/HMI, secure IoT gateways, connectivity, barcode scanners, printers and POS terminal applications. The low-power features and small packages are ideal for wearables and other battery-operated consumer devices. A wide range of third-party offerings complements our development kits and software support.

SAMA5D2

  • 500 MHz operation with VFPU, Arm Neon™ and Arm TrustZone® technology
  • 32 KB instruction/data caches, 128 KB SRAM
  • LPDDR/DDR2/LPDDR2/DDR3/ LPDDR3/DDR3L and NAND Flash external memory interfaces
  • Ethernet, up to two SD/eMMC, three HS USB, 24-bit LCD with overlays, camera interface, resistive and capacitive touch, up to 10 UARTs, up to two CAN, 32-bit timers, motor control Pulse-Width Modulation (PWM) controllers, 12-bit Analog-to-Digital Converter (ADC)
  • Secure boot, crypto engine, tamper pins, secure storage, on-the-fly encryption/decryption, PCI pre-certification
  • 196, 256 and 289 BGA packages

SAMA5D3

  • 536 MHz operation with VFPU
  • 32 KB instruction/data caches, 128 KB SRAM
  • LPDDR/DDR2/LPDDR2 and NAND Flash external memory interfaces
  • Gbit and 10/100 Ethernet, up to three SD/eMMC, up to three HS USB, 24-bit LCD with overlays, camera interface, resistive touch, up to seven UARTs, up to two CAN, 32-bit timers, motor control PWMs, 12-bit ADC
  • Secure boot, crypto engine
  • 324 BGA package, 160 I/O pins

SAMA5D4

  • 600 MHz operation with VFPU, Arm Neon and TrustZone technology
  • 32 KB instruction/data caches, 128 KB SRAM
  • LPDDR/DDR2/LPDDR2 and NAND Flash external memory interfaces
  • Two Ethernet, two SD/eMMC, three HS USB, 24-bit LCD with overlays, camera interface, resistive touch, eight UARTs, 32-bit timers, motor control PWMs, 10-bit ADC
  • Video decoder – 30 fps, 720p
  • Secure boot, crypto engine, tamper pins, secure storage, on-the-fly encryption/decryption
  • 289 and 361 BGA packages

Notice: Arm and Cortex are the registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

SAMA5 Products


Development Tools


To make your design process easier and reduce your time to market, we provides a full range of hardware and software tools for our 32-bit MPUs. We also work with a worldwide network of partners to deliver additional hardware and software solutions for these devices.

Design Files
To shorten time to market and facilitate PCB design, we provide design, layout and Gerber files for download. Multiple partners are also offering System-on-Modules (SOMs).

Evaluation Kits and Development Boards


Products
Description
SAMA5D3-XPLD
Evaluation kit for SAMA5D3
SAMA5D35-EK No longer available, replaced by the SAMA5D3-XPLD
SAMA5D36-EK No longer available, replaced by the SAMA5D3-XPLD
SAMA5D2C-XULT Evaluation kit for SAMA5D2
SAMA5D27-SOM1-EK1 Evaluation kit for SAMA5D2-based SiPs and SoM
SAMA5D4-XULT Evaluation kit for SAMA5D4
DM320108-BNDL - Bundle SAMA5D2-PTC-EK QT1-XPRO The SAMA5D2-PTC-EK is used to develop and evaluate capacitive touch controls using the Peripheral Touch Controller (PTC) module contained in the SAMA5D2 MPU family

SAMA5 Third-Party Partners


To ease your design process and reduce your time to market, we collaborate with a global network of partners that deliver hardware and software solutions for  SAMA5 Arm Cortex-A5 based MPUs. As our worldwide partner ecosystem continues to grow, we will feature new partners here.

Hardware, Software

Phone:  +39 06 99 12 187
Email: info@acmesystems.it
Web:  www.acmesystems.it

MPU: SAM9G20, SAM9G25, SAMA5D31

Software

Email: orders@arm.com
Web: www.arm.com/ds5

MPU: SAM9, SAMA5

Software

Phone:  (613) 595-1999
Email: jason@cranksoftware.com
Web:  www.cranksoftware.com

MPU: SAMA5D2, SAMA5D4

Hardware, Software

Email: info@dab-embedded.com
Web: www.dab-embedded.com

MPU: SAMA5D44

Software

Phone:  +44 1223 245571
Email: info@ecoscentric.com
Web:  www.ecoscentric.com

MPU: SAM9, SAMA5D3

Hardware, Software

Email: info@eforce.co.jp
Web: www.eforce.co.jp

MPU: SAMA5D3

Hardware, Software

Web: Element14.com

MPU: SAM9, SAMA5D34

Hardware, Software

Phone:  +49 (0)721 62725-20
Fax: +49 (0)721 62725-19
E-Mail: mail@emtrion.de
Web: www.emtrion.de

MPU: SAMA5D36

Software

Email: info@expresslogic.com
Web: www.rtos.com

MPU: SAMA5D2, SAMA5D3

Software

Phone:  +33 484 258 098
Email: info@bootlin.com
Web:  https://bootlin.com

MPU: SAM9, SAMA5D3, SAMA5D4

Software

Contact: FreeRTOS/Contact
Web: FreeRTOS.org

MPU: SAM9, SAMA5

Hardware, Software

Contact: FreeRTOS/Contact
Web: lairdconnect.com

MPU: MPU: SAMA5D2, SAMA5D3, SAM9X60, FIPS certified

Hardware

Phone:  +43-1-236-1101
Email: sales@ronetix.at
Web: www.ronetix.at

MPU: SAM9, SAMA5D3

Hardware, Software

US: +1 (978) 874-0299
Email: info@segger.com
Web: www.segger.com

MPU: SAM9, SAMA5

Software

Email: info@sequiturlabs.com
Web: www.sequiturlabs.com

MPU: SAMA5D4, SAMA5D2

Hardware, Software

Phone:  +972-77-5007265
Email: sales@shiratech.com
Web:  www.shiratech-solutions.com

MPU: SAM9, SAMA5D3

Hardware, Software

Phone:  +49 30 611295 0
Email: info@taskit.de
Web: www.taskit.de

MPU: SAM9, SAMA5D22, SAMA5D36

Software

Phone: +1-866-392-4897
Email: info@timesys.com
Web: www.timesys.com/atmel

MPU: SAM9, SAMA5

Hardware, Software

Phone: +48 502 342 613
Email: office@conclusive.pl
Web: www.conclusive.tech

MPU: SAMA5, SAMA5D2