SAM9 Arm926EJ-S™ Based MPUs


Running at two or three times the speed of a microcontroller (MCU), Arm926EJ-S™-based microprocessors (MPUs) are supported by a comprehensive development environment through our mainline Linux® OS distribution and our MPLAB® development ecosystem to design your end product at the bare-metal or RTOS level.  

With on-device Double Data Rate (DDR), Systems in Package (SiPs) and systems on Modules (SOMs) offering, our ARM9-based MPUs provide a rich set of peripherals and user interfaces to simplify the design for cost-sensitive consumer, IoT and industrial applications. 

A wide range of third-party offerings complements our development kits and software support.

sam9x-mrt381699

Click on the product name in the image above to learn more.

SAM9 Products


sam9x7-4tb-regular

SAM9X7 Series

  • 800 MHz operation
  • 32 KB instruction/data caches and 64 KB SRAM
  • DDR2/DDR3L and NAND Flash external memory interfaces
  • LCD controller with RGB, LVDS and MIPI DSI® interfaces
  • 2D graphics engine
  • Camera interface
  • Built-in Class D amplifier
  • One 10/100/1000 Mbps Ethernet Mac controller with IEEE® 1588 and TSN support, RGMII and RMII
  • Two SD™/e-MMC™ ports, three high-speed USB ports
  • Two CAN FD ports and up to 13 Flexcoms (USART, SPI and TWI/I²C)
  • 32-bit timers, motor control PWMs and 10-bit ADC
  • State-of-the-art security
  • Ambient operation: −40°C to +105°C
  • 240 BGA, .65 mm packages
sam9x60-dwb-regular

SAM9X60

  • 600 MHz operation
  • 32 KB instruction/data caches and 64 KB SRAM
  • SDRAM/LPSDR/LPDDR/DDR2 and NAND Flash external memory interfaces
  • 2D graphics engine, 1027 × 768
  • Camera interface
  • Built-in Class D amplifier
  • Two Ethernet ports, two SD/e-MMC ports, three high-speed USB ports
  • Resistive touch
  • Up to two CAN ports and up to seven UARTs
  • 32-bit timers, motor control PWMs and 10-bit ADC
  • State-of-the-art security
  • Ambient operation: −40°C to +105°C
  • 228 BGA, .65-mm packages
sipsom-mrt375484

Systems in Packages (SiPs) and Systems on Modules (SOMs)

  • Take advantage of the integration of DRAM memory in our SIPs or power management, Flash or wireless into our SOMs to facilitate the use of MPUs in your next design. 

Development Tools


To make your design process easier and reduce your time to market, we provide a full range of hardware and software tools for our 32-bit MPUs. We also work with a worldwide network of partners to deliver additional hardware and software solutions for these devices.

Design Files

To shorten time to market and facilitate PCB design, we provide design, layout and Gerber files for download. Multiple partners are also offering System-on-Modules (SOMs).

Evaluation Kits and Development Boards


Software Tools


Linux OS for MPUs

All our Linux development code is mainlined in the Linux communities, providing you full access to source code and long-term support. This also opens the door to the world’s largest developer community, providing access to qualified software engineers who can assist with your MPU-based projects.

linux-logo

MPLAB Development Ecosystem

The tight integration between MPLAB X Integrated Development Enviroment (IDE) and MPLAB X Harmony embedded software framework produces an enhanced development environment so that you can focus on creating and debugging your application-specific code on our MPUs.

mplab-xide-transparent-background

MPLAB X Integrated Development Environment (IDE)

A single Integrated Development Environment (IDE) supporting all PIC and SAM MCUs and MPUs

mplab-xpress-ide-transparent-background

MPLAB Xpress Cloud-Based IDE

An online development environment that contains the most popular features of our award-winning MPLAB X IDE 

mplab-harmony-transparent-background

MPLAB Harmony v3 Software Framework

A fully integrated embedded software development framework for our 32-bit MCUs and MPUs that provides flexible and interoperable software modules and easy-to-use APIs to simplify the development of value-added features to differentiate your product

mplab-xc-compiler-transparent-background

MPLAB XC Compiler

A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

MPU Design Partners


Get in touch with one of our Design Partners if you want assistance with implementing one of our MPUs in your next design.

adobestock-352896560