Our military-grade HTM61xx and M9xxxxx families of Microelectromechanical System (MEMS) oscillators are tested in accordance with the temperature, shock, vibration and solderability requirements of the MIL-STD-883 standard and the thermal shock and vibration requirements of the MIL-STD-202 standard. With their rugged MEMS resonator construction, these oscillators can withstand extreme temperatures, 70g vibration, and 50 kg shock. Offered in a variety of package footprints, these devices also feature a customizable frequency output and are available in an optional tin-lead solder dip to meet your design’s requirements. These MEMS oscillators are available now with short lead times.

Target Applications


  • Military applications/systems
  • Environmentally demanding applications
  • Ruggedized equipment
  • Low-power, portable instruments

Featured Products


Military-Grade Temperature MEMS Oscillators HTM6100

HTM61xx Military-Grade Temperature MEMS Oscillators

The HTM61xx family of MEMS oscillators has been designed for military applications and ruggedized equipment. These low-power MEMS oscillators:

  • Have exceptional frequency stability for up to 125°C
  • Comply with the MIL-STD-883 and MIL-STD-202 standards
  • Are available in ultra-small packages, from 1.6 mm × 1.2 mm to 7.0 mm × 5.0 mm, to replace 4-pin CMOS quartz crystal oscillators
Low-Power, Military-Grade MEMS Oscillators M906100

M9061xx Low-Power, Military-Grade MEMS Oscillators

The low-power M9061xx family of MEMS oscillators has exceptional frequency stability. These MEMS oscillators:

  • Power consumption as low as 3.6 mA
  • Have exceptional frequency stability and jitter performance over temperature
  • Comply with the MIL-STD-883 and MIL-STD-202 standards
  • Are available in ultra-small packages, from 1.6 mm × 1.2 mm to 7.0 mm × 5.0 mm, to replace standard 4-pin CMOS quartz crystal oscillators
CMOS Military-Grade MEMS Oscillators M911201

M9112x1 2.5–170 MHz High-Performance, CMOS Military-Grade MEMS Oscillators

The M9112x1 family of MEMS oscillators uses the latest silicon MEMS technology for improved phase noise and excellent jitter and stability over a wide range of voltages and temperatures. These MEMS oscillators:

  • Comply with the MIL-STD-883 and MIL-STD-202 standards
  • Are available in packages as small as 2.5 mm × 2.0 mm, to replace standard 4-pin and 6-pin CMOS quartz crystal oscillators
Differential Military-Grade MEMS Oscillators M921200

M9212x2/3 2.5–450 MHz High-Performance, Differential Military-Grade MEMS Oscillators

The M9112x2/3 family of MEMS oscillators provides a differential MEMS oscillator (either LVPECL or LVDS) with improved phase noise and excellent jitter stability over a wide range of voltages and temperatures. These oscillators:

  • Comply with the MIL-STD-883 and MIL-STD-202 standards
  • Are available in one of the smallest differential oscillator packages in the market—2.5 mm × 2.0 mm to replace standard 4-pin and 6-pin CMOS quartz crystal LVPECL/LVDS oscillators

Parametric Chart


Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.