Upcoming Webinars


OPC UA Protocol for Industrial Automation and Smart Robotics

Open Platform Communications Unified Architecture (OPC UA) facilitates cross-platform, cross-device, secure communication over Industrial Ethernet. It enables seamless data transfer from industrial nodes to data centers through various layers of Information Technology (IT) and Operational Technology (OT) systems. In this webinar, we will demostrate an implementation of OPC UA using a PolarFire® SoC FPGA to control an industrial camera and motor controller via a standard Ethernet switch and a host laptop. 

Enabling Storage, Space and Avionics Applications with iWave IP Cores on Our FPGAs

In this webinar, we join iWave for a technical deep dive into their storage and ARINC IP core offerings that can be integrated into our FPGAs. The synergistic combination of iWave's advanced IP cores and ODM proficiency empowers Microchip FPGAs to excel in storage, space and avionics applications. This integration promises a significant leap forward in functionality, efficiency and reliability for a diverse range of cutting-edge technological solutions. Through a well-established design, manufacturing, production and certification ecosystem, iWave offers custom ODM Design and manufacturing enabling customers from ideation to production and product lifecycle management.

Data Highways using PolarFire® FPGA SerDes with ALSE Aurora IP Blocks

Learn how ALSE’s Aurora 8B/10B and Aurora 64B/66B Intellectual Property (IP) blocks excel at transferring a lot of data between different FPGAs at extremely high speeds and with maximum efficiency. We will discuss the functions of the SerDes (transceivers) available in PolarFire® FPGAs, explore the main features of the Aurora 8B/10B protocol as compared to its successor (Aurora 64B/66B) and more.

Migrating Third-Party HLS Designs to Microchip FPGAs Using SmartHLS Compiler

Migrating designs from one architecture to another can be challenging. This webinar will discuss how the SmartHLS compiler allows you to transition High-Level Synthesis (HLS) designs seamlessly to our FPGAs. We will use a 2D convolution design example to demonstrate how to migrate from a third-party FPGA architecture to a PolarFire® FPGA.

View Past Webinars


Declutter Your Code and Get in the Lab Faster With SmartHLS™ Compiler Software

This training session builds upon the introduction to SmartHLS compiler software presented during  Design Week 2023. We will demonstrate how SmartHLS compiler software can be used to describe FPGA hardware modules quickly and efficiently in C++ with comparable results and significantly fewer lines of code compared to RTL. We will also show how specific hardware function requirements can be designed in C++ to create a wide multiplier using FPGA fabric. Additionally, this webinar will provide a demonstration of how such a function can be easily wrapped with an AMBA AXI4 interface, allowing easier system integration of hardware and software into a PolarFire® FPGA to accelerate the operation of a software function running on an embedded processor.

Post-Quantum Protection on Intelligent Edge SoCs

Embedded processing is ubiquitous in today’s electronics, with increased functionality and responsibility being added to devices. However, is the expectation of this responsibility sustainable? Or will advancements in quantum computing compromise the existing security measures?

Post-quantum protection is crucial for ensuring the security of data processed on intelligent edge System on Chips (SoCs) like the PolarFire® SoC. By integrating post-quantum algorithms and implementing secure boot and firmware update features, SoCs can protect devices from potential quantum computer attacks.

In this session, you will learn about the current security features in the PolarFire SoC and how encryption-IP from Xiphera can be used to enable and keep security in the quantum-computing era.

Unleash the Power of the Linux-Enabled IoT H.264 Camera with PolarFire® SoC FPGA

H.264 is an advanced video coding format that records and distributes high-resolution video data with optimal bandwidth utilization. It is a mature and widely adopted video coding format that is well-suited for various edge applications including intelligent cameras, surveillance drones and medical imaging equipment.The PolarFire SoC implementation of the H.264 solution showcases an in-house developed H.264 encoder IP that supports I, P and B frames. The solution demonstrates real-time compression of 4K data over a MIPI® CSI-2 RX link while harnessing the power of Linux on PolarFire SoC FPGAs to create high-quality H.264 cameras with unmatched performance and flexibility. H.264 enables real-time streaming, secure data transfer and advanced image processing on PolarFire SoC FPGAs..

Mi-V Ecosystem Unleashed Training Series 

Mi-V Ecosystem Unleashed is a technical webinar series that showcases the various offerings for PolarFire® SoC FPGAs from Microchip and our Mi-V ecosystem partners.

Join our experts and partners as we show you how to optimize your PolarFire SoC FPGA products by reducing power and enhancing security and reliability. 

RISC-V Summit North America Booth Tour

Are you unable to join us in person in Santa Clara for the RISC-V Summit?

Don’t feel left out. Our immersive RISC-V Summit booth tour will make you forget that you aren’t on the exhibit floor with us. Let our event host guide you around the booth and introduce you to our demo experts to learn more about our comprehensive Mi-V RISC-V ecosystem solutions.

Creating High-Performance, Cool-Running Edge Nodes

In this webinar, we will show several applications with performance and watt constraints. Using a camera application as an example, we’ll also demonstrate a Machine Learning (ML) application that shows how you can estimate the power budget. This early estimation is key to understanding whether you will achieve or break your thermal constraints and how you can adapt the desired architecture. Lastly, we will show an automated comparison of how early estimation can guide the selection of different silicon vendors and utilities.

Increase Productivity and Accelerate Software Algorithms Using SmartHLS™ Compiler

This training session introduces our High-Level Synthesis (HLS) tool, the SmartHLS compiler software. Using C/C++, our SmartHLS compiler software enables users to design at a higher abstraction level than the traditional hardware description languages such as VHDL, Verilog and SystemVerilog. The SmartHLS compiler software enables shorter design time, easier verification and faster time to market. This class will show how a simple C++ software algorithm can be used to create an optimized FPGA fabric IP module using common pragmas and libraries available in the SmartHLS compiler software. 

Real-World AI/ML Solutions: Facial Recognition and License Plate Reading With VectorBlox™ Accelerator SDK on PolarFire® FPGAs

In recent years, Machine Learning (ML) solutions using FPGAs have become increasingly popular due to their low power consumption and high performance. In this webinar, you will learn how to solve real-world ML problems using our PolarFire FPGAs and VectorBlox™ Accelerator SDK. VectorBlox Accelerator SDK deploys a wide range of open-source Convolutional Neural Networks (CNNs) on PolarFire FPGAs, allowing for efficient and accurate facial recognition and license plate reading.We will be demonstrating this capability by pipelining multiple CNNs to realize facial recognition and license plate reading. PolarFire FPGAs enable power-efficient neural network implementations; their flexible cores consume between 500 mW and 1.3W to deliver intelligent edge camera designs under 5W.

Introductory Hands-On PolarFire® SoC Workshops

We’ve partnered with Future Electronics to host a live, hands-on workshop that will introduce the PolarFire SoC FPGA family. 

Developing Power-Efficient AI/ML Solutions Using PolarFire® FPGAs and the VectorBlox™ Accelerator SDK

This webinar will introduce you to the features and capabilities of our VectorBlox Accelerator SDK and CoreVectorBlox Neural Network IP. We will show you how to use the PolarFire FPGA Video Kit to evaluate these tools and discuss how our global sales and technical support team can support your development.

Libero® SoC Flash FPGA Workshop

Our Flash FPGAs require up to 50% less power than comparable SRAM-based products. This workshop is using an SMF2000 board from Trenz Elektronik based on the SmartFusion® 2 SoC with 12 kLUT FPGA and an Arm® Cortex®-M3 based MCU. It was designed for developers who are new to Microchip FPGAs. Knowledge of VHDL is desirable, but not necessary.

RISC-V Innovation Unleashed 

Learn how to get started with the PolarFire SoC FPGA, the world’s first RISC-V based SoC FPGA, to create fully deterministic, real-time systems alongside the Linux® operating system.

Select recordings from the playlist below to listen to any webinars in this series that you may have missed.

Functional Safety in FPGA Designs

Functional safety is a topic of rising importance, as its significance continues to grow with the increasing use of Field Programmable Gate Arrays (FPGAs) in these applications. In this session we will delve into the following topics: Defining safety and where it is applicable in the overall system A systematic approach to designing a safe system Key considerations in system design and FPGA selection Additionally, we will share insights on how clients are supported with safety packages for various FPGAs and SoCs families. This includes devices from the mid-range class of PolarFire® FPGA and SoC and devices from our previous generations, which are still actively used in new projects. You will also learn about the unexpected safety considerations that must be considered to maintain safety in your designs. Don't miss this opportunity to deepen your understanding of functional safety and gain valuable insights from experts in the field.

Securing Embedded Linux Applications with Ubuntu and Ubuntu® Core on PolarFire® SoC FPGAs

Mission-critical applications running on embedded platforms require state-of-the-art security design both in hardware and software. The combination of our hardware and Canonical® software is designed with security in mind, from the get-go.  Using Ubuntu long-term support releases, enterprise and device makers can leverage a stream of security patches over the full device lifecycle. Furthermore, for critical embedded workloads Canonical has developed Ubuntu Core. Ubuntu Core is a type of Ubuntu tailored for mission-critical embedded applications, it enables developers to strictly confine and update key elements of the systems without risking compromising the entire system.  Join us to learn more about how Microchip and Canonical are collaborating to enhance security and reliability in the embedded ecosystem.