We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Live Chat

Need Help?

Privacy Policy

Enhanced Ruggedness, Decreased Risk and Installation Time for Internet Services


Sail Internet used Power over Ethernet (PoE) systems to deploy Internet services in areas with sub-optimal supporting infrastructures. The physical network remains rugged and is easy to maintain and update, ensuring high service quality for customers.

Smart

Our outdoor PoE systems can be easily and cost-effectively deployed and they can be remotely managed through SNMP.

Connected

Our outdoor PoE systems are powered through Ethernet cables and deliver data rates up to 1,000 Mbps.

Secure

Our outdoor PoE systems are IEEE® 802.3at compliant and we designed them to withstand harsh environmental conditions and electrical surges.

Browse the Products


PD-9601GO PoE Midspan

1-Port, 90W, IEEE 802.3at-Compliant, Outdoor PoE Midspan

The single-port PoE midspan provides up to 90 Watts of PoE and offers an IEEE 802.3at-compliant outdoor solution with surge protection.

PDS-104GO PoE Switch

4-Port, 60W per Port, IEEE 802.3at-Compliant, Outdoor PoE Switch

The 4-port PoE switch provides up to 60 Watts of PoE per port and offers an IEEE 802.3at-compliant outdoor solution.