We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Live Chat

Need Help?

Privacy Policy

Our PoE, Ethernet and Adaptec SmartRAID Solutions Enable Innovative Design


Razberi ServerSwitchIQ appliances in a distributed architecture can reduce the impact on an organization’s IP network by up to 95 percent.

Smart

Microchip SmartRAID 3100 products feature the Adaptec® maxView Storage Manager which makes it simple to view, monitor, and configure all the storage in a system built on Microchip RAID adapters.

Connected

Microchip's VSC7440 L2/L3 Enterprise Gigabit Ethernet Switch is an SMB/SME switch with up to 10 ports supporting a combination of 1G, 2.5G, and 10G Ethernet ports.

Secure

Razberi's solutions make it easy for any company to deploy, manage, and secure an evolutionary enterprise video surveillance system with integrated cybersecurity capabilities.

Learn More


Adaptec® 12 Gbps SmartRAID Adapters

Our Adaptec® 12 Gbps SmartRAID Adapters, coupled with 12 Gbps SSDs, provide maximum read/write bandwidth and IOPS as well as acceleration and latency optimization through caching for the most performance-hungry transactional and database applications.

Microchip Power over Ethernet (PoE) Solutions

Our PoE injectors/midspans and switches offer industry-leading solutions for any PoE application. This complete portfolio of PoE systems enables delivery of up to 90W of flexible and reliable power over the Ethernet network to IP cameras and other IP-based devices.

Ethernet Solutions

Add robust and reliable high-speed communication to your embedded design. Whatever your networking challenge is, our stand-alone devices, microcontrollers (MCUs) and microprocessors (MPUs) with Ethernet support make it easy to implement Ethernet in your applications.