We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Live Chat

Need Help?

Privacy Policy

The Ultimate Storage Solution


Microchip and Toshiba share the same commitments to excellence, innovation, ongoing learning and continuous improvement. With assured compatibility of ecosystem components like Toshiba’s 18 TB, 3.5-inch MG09 HDD Series and Microchip’s Adaptec® PCIe® Gen 4 SAS/SATA/NVMe® HBA and RAID tri-mode adapters, the partnership between the two companies delivers cutting-edge solutions that ensure rapid and reliable integration for deployment of next-generation storage architectures.

Smart

This partnership delivers a cutting-edge solution to ensure rapid and reliable integration for deployment of next-generation storage architectures.

Connected

The interoperability and connectivity of Toshiba’s SAS/SATA HDD products with Microchip’s Adaptec storage adapters enable the construction of advanced network architectures.

Secure

The solution includes built-in critical data center industry needs essential for a highly resilient, secure solution.

Learn More About Compatibility Testing


Microchip duplicated the thorough compatibility testing previously undertook on the MG04 to MG08 models of Toshiba Enterprise Capacity HDDs, testing the basic functionality and compatibility of the interfaces, including hot-plug, power-on and reboot tests. The company also confirmed long-term stability via an extended duration test.

Products Tested


SmartRAID 3200, SmartHBA 2200 and HBA 1200 Tri-Mode Adapters

Microchip’s Adaptec PCIe Gen 4 24G SAS/SATA/NVMe tri-mode storage adapters offer superior performance of up to 29.6 GB/s throughput and more than 3.5M IOPs. Microchip built all critical data center industry needs essential for a highly resilient secure solution, including Hardware Root of Trust (HRoT), Self-Encrypting Drive (SED) management and Controller-Based Encryption (CBE), right into these adapters for a new level of security. Deployment and management are stress free with industry-standard management tools such as PLDM/RDE and proven ecosystem compatibility and interoperability. Microchip also offers certified OS support, expert product support and support for Intel® Virtual Pin Port (VPP) intelligent backplane management and Universal Backplane Management (UBM) standards to simplify integration.

Toshiba 18 TB MG09 Enterprise Drives

The recently launched MG09 series is based on Toshiba’s proprietary third-generation, nine-disk, helium-sealed design that incorporates game-changing Flux Control-Microwave Assisted Magnetic Recording (FC-MAMR) technology. With 12.5 percent more capacity than the previous 16 TB models, the 18 TB MG09 series drives are compatible with the widest range of applications and operating systems.