A global provider of high-performance server technology upgraded their battle plan for hardware and OS-based security with a comprehensive solution set from Microchip.
Our cryptography-enabled CEC1712 MCU with Soteria-G2 custom firmware is designed to stop malicious malware such as rootkits and bootkits.
Protecting servers, telecom equipment, connected autonomous vehicle operating systems, ADAS and other systems that boot out of external SPI Flash is critical.
Our Soteria-G2 custom firmware provides secure boot with hardware root of trust protection for operating systems booting from external SPI Flash memory.
The full-featured CEC1712 Arm® Cortex®-M4-based microcontroller provides secure boot with hardware root of trust protection in a pre-boot mode for those operating systems booting from external SPI Flash memory. In addition, the CEC1712 provides key revocation and code rollback protection.
With the rapid growth of the 5G cellular infrastructure, growing networks and data centers supporting expanding cloud computing, developers need new ways to ensure operating systems remain secure and uncompromised.
Learn about the latest trends and new developments for safeguarding your designs. With decades of providing security product solutions used in diverse applications including healthcare, cloud connectivity, payment systems and missile systems, we can help guide you through the maze of challenges and options.