We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Live Chat

Need Help?

Privacy Policy

Edge Solution Leverages Our SAMA5D2 Family of Microprocessors (MPUs)


Our collaboration between Danish innovators delivers a robust solution to smart energy customers.

Smart

Our SAMA5D2 is a high-performance, ultra-low-power Arm® Cortex®-A5 based MPU. The Cortex-A5 core runs up to 500 MHz and features the Arm Neon™ SIMD technology engine, a 128 KB L2 cache and a floating point unit.

Connected

SAMA5 D2 32-bit microprocessors (MPUs) are high-performance, ultra-low-power MPUs with powerful peripherals for connectivity including EMAC, USB, dual CAN, up to 10 UARTs, and more

Secure

Our SAMA5D2 MPU includes state-of-the-art features including secure boot, execution of encrypted code, integrity check monitor of the memory content, a hardware encryption engine, tamper pins and secure key storage.

Explore Our Solutions


32-bit MPUs

Our 32-bit microprocessors (MPUs) offer a broad set of peripherals and interfaces to enhance your design. Effortlessly move through the hardware development process by using the available development boards, MPLAB® X Integrated Development Environment (IDE) and third-party tools and support.

MPU Design Partners

Our MPU Design Partners are selected for their expertise with high-speed MPU hardware design, Linux® software knowledge, secure applications and System on Module (SOM) design capabilities. You can rely on their competency and experience to reduce your time to market.

IoT Solutions

Leverage our ecosystem of IoT solutions including smart processors, intelligent analog, certified wired and wireless connectivity and robust security. We provide design assistance via ready-to-use software and tools, partnerships with the largest cloud computing companies and world-class support.