We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Live Chat

Need Help?

Privacy Policy

Extended Operational Capability of Sensing Platform


Cheetah RAID Storage delivered a secure, high-capacity and high-throughput storage server that enables the mission operator to fully utilize the data collection capabilities of the latest sensors, as well as the extended operational capabilities of the sensing platform.

Smart

Our Adaptec® SmartRAID adapters offer maximum performance with SAS/SATA/NVMe® tri-mode functionality.

Connected

Our adapters deliver 16 Gbps NVMe Gen 4, 24 Gbps SAS-4, and 6 Gbps SATA.

Secure

Our SmartRAID adapters include Trusted Platform support, which delivers a new level of compute and supply chain security, based on a hardware root of trust that is aligned with the Open Compute Security Project.

Browse the Products


Adaptec SmartRAID 3254-16i /e

24G SAS/SATA/NVMe PCIe® Gen 4 RAID Adapter

The Adaptec® SmartRAID 3254-16i /e RAID adapter offers maximum performance with SAS/SATA/NVMe tri-mode functionality for server OEM, storage systems, data center, and enterprise customers than previous generations.

Adaptec RAID Adapters

Comprehensive Portfolio of Storage Solutions

Based on our unified, hardened Smart Storage stack, our Adaptec Smart Storage RAID adapters meet the demanding storage requirements for data center deployments.