We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Live Chat

Need Help?

Privacy Policy

Testing That Delivers High Performance for Server Storage


We strived to achieve interoperability between ATP Electronics and Microchip to manage heavy server storage demands with our Solid State Drives (SSDs) and Adaptec® RAID Adapters and Host Bus Adapters (HBAs).

Smart

High performance, compatible solutions for demanding server storage applications.

Connected

World-class storage and memory solutions for the demanding storage challenges of next-generation data centers.

Secure

Addresses all critical data center needs essential for a highly resilient secure solution.

Products Tested


ATP Electronics' A600Sc Series of SATA SSDs

These SSDs come in various form factors, such as 2.5” drives, M.2 2242/2280 and capacities ranging from 120/240 GB to 1.92 TB. Known for their reliable performance and extended endurance, ATP SATA SSDs undergo meticulous testing for RAID support to ensure redundancy and fault tolerance to prevent data loss in the event of a drive failure. These devices also feature end-to-end data path protection and SRAM error correcting code (ECC) to provide error control throughout the entire data transfer path from the host system to the SSD and vice versa, thus ensuring data integrity and reliable data transfer.

Adaptec® SmartRAID 3200 RAID Adapters

These adapters offer superior performance of up to 29.6 GB/s throughput and more than 3.5M IOPs. Microchip built all critical data center industry needs essential for a highly resilient secure solution, including Hardware Root of Trust (HRoT), Self-Encrypting Drive (SED) management and Controller-Based Encryption (CBE), right into these adapters for a new level of security. Deployment and management are stress free with industry-standard management tools such as PLDM/RDE and proven ecosystem compatibility and interoperability. Microchip also offers certified OS support, expert product support and support for Intel® Virtual Pin Port (VPP) intelligent backplane management and Universal Backplane Management (UBM) standards to simplify integration.

Explore Our Solutions


Microchip Storage Solutions

If you are developing storage systems for enterprise and cloud data centers, providing effective data access, storage and protection are crucial to your success. We are leading the way in data center transformation, offering innovative products and solutions for today’s and the next generation of PCIe, 24G SAS, and NVMe technologies.

Adaptec Host Bus Adapters (HBAs)

Adaptec SmartHBA Host Bus Adapters (HBAs) are the ideal solution for server-based storage systems that require maximum bandwidth and I/O connectivity, low power consumption, high reliability, plus options for data availability. The Smart Storage Platform even allows a combination of RAID and raw devices.