We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Live Chat

Need Help?

Privacy Policy

Advanced Control System Provides Enhanced Usability, Connectivity and Maintenance for Commercial Product Lines


Maplewell Engineering’s design was brought to market by their customer and was deployed in a family of modernized under-counter dishwashers. The system control board enabled the incorporation of new HMI and diagnostics that improved the reliability and maintainability of the equipment and the user experience for those utilizing the equipment.

Smart

Our PIC24FJ256GA705 16-bit microcontroller (MCU) combines MIPS® 16 performance for operational control with integrated memory, serial connectivity peripherals and digital and analog I/O.

Connected

Our ATWINC1510 provides Wi-Fi® connectivity via an IEEE® 802.11 b/g/n-compliant module.

Secure

We are your trusted provider of embedded security solutions including authentication, confidentiality and data integrity.

Shop the Products


PIC24FJ256GA705 16-bit MCU

This 16-bit MCU features up to 256 KB of ECC Flash, 16 KB of RAM and eXtreme Low Power (XLP). It has a 12-bit ADC at 200 ksps with up to 14 analog inputs, three comparators and CTMU for touch applications.

ATWINC1510 Wi-Fi Module

ATWINC1510 is an IEEE 802.11 b/g/n IoT network controller. It is the ideal add-on to existing MCU solutions bringing Wi-Fi and network capabilities through an SPI-to-Wi-Fi interface. The ATWINC1510 connects to any SAM or PIC® MCU with minimal resource requirements. The ATWINC1510's most advanced mode is a single-stream 1×1 802.11n mode.

MCP16301 Non-Synchronous Buck Regulator

MCP16301 is a highly integrated, high-efficiency, fixed-frequency, step-down DC-DC converter that operates from input voltage sources up to 30V. Integrated features include a high-side switch, fixed-frequency peak current mode control, internal compensation, peak current limit and over-temperature protection.

TC1055 LDO Linear Regulator

TC1055 is a high-accuracy CMOS Low Dropout (LDO) linear regulator. The device's key features include ultra low-noise operation, very low dropout voltage and fast response to step changes in load.