We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV25Y25A

EVB-LAN9255


  • LAN9255 EtherCAT Device Controller w/integrated Cortex M4F microcontroller
  • mikroBUS™ socket
  • EtherCAT Technology Group (ETG) Conformance Tested
  • Supported within the Microchip Harmony Framework

Overview


EVB-LAN9255 allows engineers to develop using an integrated Cortex M4F microcontroller and EtherCAT device controller. Peripherals are provided on board with expansion via the popular mikroBUS™ Click board™ interface, enabling the use of over 1700 application-specific Click boards™. An ethernet MAC is available and allows connection to associated boards for single and dual port options. This hardware is fully supported within the Microchip Harmony Framework.

Customers that have previously developed with EVB-LAN9253-D51 can now enjoy higher levels of integration with EVB-LAN9255.

Applications: Industrial control, Motor Drives, HVAC, Environmental monitoring, Power supplies & UPS

Package Contents

EVB-LAN9255

Documentation


Title
Document Id
EVB-LAN9255 ETG Compliance Certificate Download d76e07b9-bcca-4a4b-9d32-e7b364db7c03
EVB-LAN9255 Evaluation Board User's Guide Download be324592-ba8b-4c22-97fa-6e578866f8e5

Software


Title
Date
Microchip EtherCAT Software Framework (ESF) 28 Jun 2021 Link

Silicon Products

Product
Title
Product
Title
LAN9255 EtherCAT Device with integrated Cortex M4F Microcontroller LAN9255 EtherCAT Device with integrated Cortex M4F Microcontroller