dsPIC33AK64MC103 | Microchip Technology

Overview

  • Family:32-bit DSC
  • FPU:Yes
  • CPU Speed Max MHz (megahertz):200
  • Multiple Flash Panels:0
  • Secure Boot with Flash OTP:Yes
  • Direct Memory Access (DMA) Channels:6
  • TempRange Min:-40
  • TempRange Max:+150
  • Operation Voltage Min.(V):3.0
  • Operation Voltage Max.(V):3.6
  • Pincount:36
  • Motor Control PWM Outputs:8
  • PWM Resolution (Bits):20
  • PWM Resolution (ns):2.5
  • Single output CCP (SCCP):4
  • 32-Bit Digital Timers:6
  • Quadrature Encoder Interface:1
  • # of BiSS Interfaces:1
  • Number of SENT Modules:2
  • Peripheral Trigger Generator:1
  • Configurable Logic Cell (CLC/CCL):4
  • ADC Channels:15
  • ADC Resolution (bits):12
  • ADC Sampling Rate (ksps):40,000
  • ADC Sample/Hold:2
  • Temp. Sensor:Yes
  • Number of Op Amps:3
  • Number of Comparators:3
  • Comparator max speed (ns):5
  • Number of DACs:3
  • DAC Resolution (Bits):12
  • DAC Outputs:1
  • Peripheral Pin Select / Pin Muxing:Yes
  • Windowed Watch Dog Timer (WWDT):Yes
  • CRC:Yes
  • IO Integrity Monitors (# of pins):4
  • Functional Safety Standards:ISO 26262 – Up to ASIL B,IEC 61508 – Up to SIL 2
  • Class B Safety Library:No
  • Supported in MPLAB Code Configurator:Yes
  • AUTOSAR/MCAL:No
  • Automotive Qualified:Yes
  • SMPS:8
Read more
Use your up or down key to switch images.
Not the part you were looking for?

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dspic33ak64mc103
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase