dsPIC33AK256MC505 | Microchip Technology

Overview

  • Family:32-bit DSC
  • CPU Speed Max MHz (megahertz):200
  • FPU:Yes
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):3.0
  • TempRange Max:+150
  • TempRange Min:-40
  • Program Memory size (KB):256
  • RAM KB (kilobyte):64
  • Multiple Flash Panels:yes
  • Windowed Watch Dog Timer (WWDT):Yes
  • Peripheral Pin Select / Pin Muxing:Yes
  • Peripheral Trigger Generator:1
  • Pincount:48
  • Configurable Logic Cell (CLC/CCL):10
  • CRC:Yes
  • Direct Memory Access (DMA) Channels:8
  • ADC Channels:18
  • ADC Resolution (bits):12
  • ADC Sample/Hold:5
  • ADC Sampling Rate (ksps):40,000
  • DAC Outputs:2
  • DAC Resolution (Bits):12
  • Hardware Core Independent Touch Sensing:Yes
  • Number of Comparators:8
  • Comparator max speed (ns):5
  • Number of DACs:4
  • Number of Op Amps:3
  • Temp. Sensor:Yes
  • CAN/CAN-FD:2
  • Number of SENT Modules:2
  • # of BiSS Interfaces:1
  • Quadrature Encoder Interface:4
  • Motor Control PWM Outputs:24
  • Number of PWM Time Bases:12
  • PWM Resolution (ns):1.25
  • PWM Resolution (Bits):16
  • SMPS:-
  • Crypto Engine:No
  • Secure Boot with Flash OTP:Yes
  • 32-Bit Digital Timers:16
  • Single output CCP (SCCP):8
  • Automotive Qualified:Yes
  • Functional Safety Standards:ISO 26262 – Up to ASIL B,IEC 61508 – Up to SIL 2
  • IO Integrity Monitors (# of pins):16
  • Class B Safety Library:Yes
Read more
Use your up or down key to switch images.
Not the part you were looking for?

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dspic33ak256mc505
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase