We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: PG164130

PICKIT™ 3 IN-CIRCUIT DEBUGGER


  • USB (Full speed 12 Mbits/s interface to host PC)
  • Real-time execution
  • MPLAB IDE compatible (free copy included)
  • Built-in over-voltage/short circuit monitor
  • Firmware upgradeable from PC/web download
  • Totally enclosed
  • Supports low voltage to 2.0 volts (2.0v to 6.0v range)
  • Diagnostic LEDs (power, busy, error)
  • Read/write program and data memory of microcontroller
  • Erase of program memory space with verification
  • Freeze-peripherals at breakpoint
  • Program up to 512K byte flash with the Programmer-to-Go*
  • Header Information 

*Please consult the PICkit 3 readme to determine Programmer To Go device support limitations.

Some 8-, 14- and 18-pin devices use small header boards with a special MCU for debugging. This special MCU has extra pins for PICkit 3 communication and therefore allows the use of all pins on the part for the application. The header board is not used or needed for programming. However, when debugging these devices the header must be used. See the "Header Specification" document below.

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required

The PICkit 3 can now also reprogram any PIC microcontroller with a simple push of a button: Find out more about Programmer-To-Go function*
*Please consult the PICkit 3 readme to determine Programmer To Go device support limitations.

Note: The PICkit 3 In-Circuit Debugger/Programmer is NOT a production programmer. It should be used for development purposes only.

The MPLAB PICkit 3 allows debugging and programming of PIC® and dsPIC® Flash microcontrollers at a most affordable price point using the powerful graphical user interface of the MPLAB X Integrated Development Environment (IDE). The MPLAB PICkit 3 is connected to the design engineer's PC using a full speed USB interface and can be connected to the target via an Microchip debug (RJ-11) connector (compatible with MPLAB ICD 2, MPLAB ICD 3 and MPLAB REAL ICE). The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™.

If you need older software for programming with your PICkit 3, please visit our archives.

The MPLAB PICkit 3 supports our entire portfolio of PIC and dsPIC products. Because product support of MPLAB PICkit 4, MPLAB Snap and MPLAB ICD 4 is not complete yet, MPLAB PICkit 3 may be the primary tool to support your MCU. Please consult the product support matrix available in the MPLAB X IDE help file for debugger support information. 

Header Information

Some 8-, 14- and 18-pin devices use small header boards with a special MCU for debugging. This special MCU has extra pins for PICkit 3 communication and therefore allows the use of all pins on the part for the application. The header board is not used or needed for programming. However, when debugging these devices the header must be used. See the "Header Specification" document below.

Package Contents
  • One PICkit 3
  • One USB Cable
System Requirements

Workstation with an available USB port and a Windows, MAC OS, or Linux OS.

Documentation


Title
Document Id
SQTP File Format Specification Download e0514cca-572c-489c-886b-02c71e5c8cde
MPLAB X - Using PICkit 3 In-Circuit Debugger Poster Download b78d336a-677f-4ff4-95bb-a9171c0ab60d
PICkit 3 In-Circuit Debugger/Programmer User's Guide Download fcc689d8-659b-4216-96bf-feb4e300706d
ETN 32 PICkit 3 Operation at Low Voltage - Modification Download 15cfae1c-dbae-448f-9a8f-db51ab084ae8