We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: SW006022-DGL

MPLAB XC16 COMPILER PRO DONGLE LICENSE


  • License file is installed on a USB device
  • Intended for multiple users and mobile use – plug into the workstation’s USB and go
  • Includes unlimited updates to new compiler versions without the need for HPA (perpetual license)
  • One dongle license is needed for each compiler type – MPLAB XC8, MPLAB XC16 and MPLAB XC32/XC32++
  • Replaceable for a fee with registration in mySoftware account

Overview


The MPLAB® XC16 C Compiler is a full-featured, highly-optimized ANSI C compiler for all 16-bit PIC Microcontroller families. This compiler integrates into Microchip’s MPLAB X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux® and macOS®.
The MPLAB XC16 PRO Compiler Dongle License unlocks the full potential and performance of all possible optimizations with the advantage of being interchangeable among workstations and highly portable – not tied to a PC or workstation. Some of its features include:

  • License file is installed on a USB device
  • Intended for multiple users and mobile use – plug into the workstation’s USB and go
  • Includes unlimited updates to new compiler versions without the need for HPA (perpetual license)
  • One dongle license is needed for each compiler type – MPLAB XC8, MPLAB XC16 and MPLAB XC32/XC32++
  • Replaceable for a fee – only dongle licenses that have been registered in a mySoftware account are eligible

For more information and documentation, go to: www.microchip.com/mplabxc
Note: This compiler license can only be used with the following versions of MPLAB X IDE and MPLAB XC C Compilers:

  • MPLAB X IDE version 3.55 or later
  • MPLAB XC8 C Compiler version 1.41 or later
  • MPLAB XC16 version 1.31 or later
  • MPLAB XC32 version 1.43 or later

If there is a compiler license file previously installed on your workstation, remove it before using a dongle license.

Package Contents
  • USB Flash drive containing an encrypted MPLAB XC16 PRO C Compiler License
  • Plastic Box 
System Requirements
  • MPLAB X IDE version 3.55 or later
  • MPLAB XC8 C Compiler version 1.41 or later
  • MPLAB XC16 version 1.31 or later
  • MPLAB XC32 version 1.43 or later

Documentation


Title
Document Id
MPLAB XC16 C Compiler User's Guide PDF | HTML 699fb006-6563-4352-8190-9667a346f234
MPLAB XC16 User's Guide for Embedded Engineers Code Example Download 19263bf4-e032-4403-8203-42b9380430d4
MPLAB XC16 User's Guide for Embedded Engineers Download 70091ce7-fcd0-4cf4-818b-eb7e5832b028