SAM9X75 Curiosity LAN Kit | Microchip Technology

Part Number: EV31H43A

SAM9X75 Curiosity LAN Kit


This kit will contain 2 boards:

  • SAM9X75-Curiosity development board
  • LAN8840 EDS2 Daughter Card 

 You will find the user guides in the Documentation section at the bottom of the page

The board comes with:

  • Board supply: System 5VDC from jack or USB A
  • Free mainline Linux® Distribution
  • MPLAB® X Integrated Development Environment and MPLAB® Harmony v3
  • Microchip Graphics Suite – RTOS graphics development, Linux graphics development (EGT)
  • Multiple Third-party Software support

Overview


This kit includes 2 "Quick Start Demo", enabling users to run a Linux or MPLAB Harmony v3 Demo in less  than 10 minutes. Click "here" to try it.

The SAM9X75 Curiosity Development Board features a SAM9X75D2G MPU and is the evaluation platform for the SAM9X7 Series MPU devices. The SAM9X75D2G is a high-performance, ultra-low power ARM926EJ-S CPU-based embedded microprocessor (MPU) running up to 800 MHz, with an integrated 2 Gbit DDR3L memory. The device integrates powerful peripherals for connectivity and user interface applications, including MIPI DSI®, LVDS, RGB and 2D graphics, MIPI-CSI-2, Gigabit Ethernet with TSN, USB and CAN-FD. Advanced security functions are offered, such as tamper detection, secure boot, secure key storage, TRNG, PUF as well as high-performance crypto accelerators for AES and SHA.

The SAM9X75 Curiosity Development Board includes 4Gbit SLC NAND Flash, a 64Mb QSPI Nor Flash, a Gigabit Ethernet interface through SODIMM 260-pin connector, a LAN8840 EDS2 Daughter Card to evaluate Microchip LAN8840 Gigabit Ethernet RGMII Ethernet PHY, MCP16502 Power Management IC optimized for the module and one extra DC/DC converter to supply interfaces such as the Gigabit Ethernet interface and the Wireless M.2 interface.

The SAM9X75 Curiosity Development Board is intended for evaluation of all variants of the SAM9X75 MPU, including the System in Package (SIP) variants and the System on Module (SOM). It is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development. It also simplifies design rules of the main application board, reducing overall PCB complexity and cost. The SAM9X75 Curiosity Development Board is delivered with a free Linux distribution and bare metal C code examples.          

Package Contents

The SAM9X75-Curiosity kit includes the following:

  • SAM9X75-Curiosity Development Board
  • One USB-A to USB Micro-B cable 
  • LAN8840 EDS2 Daughter Card 

Documentation


Application Notes


Software


Silicon Products

Product
Title
Product
Title
SAM9X75D2G 800MHz ARM926 MPU w/ 2Gb integrated DDR3L, MIPI/LVDS Display I/F and GigE SAM9X75D2G 800MHz ARM926 MPU w/ 2Gb integrated DDR3L, MIPI/LVDS Display I/F and GigE
LAN8840 Gigabit Ethernet Transceiver (PHY) supporting IEEE1588 w/ RGMII LAN8840 Gigabit Ethernet Transceiver (PHY) supporting IEEE1588 w/ RGMII