We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ARD00455

MCP39F501 ENERGY METERING & POWER MONITORING DEMONSTRATION BOARD


  • Displays Active, Reactive and Apparent Power, RMS Current, RMS Voltage, Line Frequency, Power Factor and Temperature using PC software
  • Event notifications, such as Over Current, Over Power, Over/Under Frequency, Over/Under Temperature, and Voltage Sag/Surge
  • Device configuration through PC software, including Event Notifications, Gain Calibration, EEPROM, Calculation Multipliers, and I/O settings 
  • 120V and 220V operation

Overview


The MCP39F501 Power Monitor Demonstration Board is a fully functional single-phase power monitor. This low-cost design does not use any transformers and requires few external components. The device calculates active power, reactive power, RMS current, RMS voltage, power factor, line frequency and other typical power quantities as defined in the MCP39F501 data sheet. The MCP39F501 Power Monitor Utility software is used to calibrate and monitor the system, and can be used to create custom calibration setups. For some accuracy requirements, only a single point calibration may be needed.

Devices Supported: MCP39F501

Package Contents
  • 1x MCP39F501 Energy Metering & Power Monitoring Demonstration Board (ARD00455) 
  • 1x Mini-USB cable
  • 1x Line cable
  • 1x Load cable

Documentation


Title
Document Id
MCP39F501 Energy Metering & Power Monitoring Demo Board (ARD00455) Schematics Download 873b82e5-f97a-4920-948d-ecfd067b51e7
MCP39F501 Power Monitor Demo Board User's Guide Download c7742a8f-a941-4a5d-b75b-9a40bfd76489
MCP39F501 Energy Metering & Power Monitoring Demo Board (ARD00455) BOM Download 2c74b91b-eb14-4799-b663-6e54f1a8e254
MCP39F501 Energy Metering & Power Monitoring Demo Board (ARD00455) Gerbers Download 1dd0b149-e77a-43f6-b1e4-b04050e8005a
MCP39F501 Energy Metering & Power Monitoring Demo Board (ARD00455) Design Files Download 53212adb-a37a-40a5-91b8-b8d22d6682a4
MCP39F501 Energy Metering & Power Monitoring Demo Board (ARD00455) 3D PDF Download 6211c982-5393-456b-aac4-ff1d18a5f023

Software


Title
Date
MCP39F501 Energy Metering & Power Monitoring Demo Board Software v2.2 Download 18 Aug 2014