We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: ADM00641

MCP1664 LED DRIVER EVALUATION BOARD


  • Input Voltage range (V IN ): 2.4V to 5.5V, with VIN < V OUT
  • Undervoltage Lockout: 2.3V to Start; 1.85V to Stop
  • Adjustable Output Current: 90 mA, 180 mA or 270 mA, selected using a dual switch on-board 
  • PWM Dimming using PWM generator on board
  • PWM Switching Frequency: 500 kHz
  • 1.8A Peak Input Current Limit
  • Overtemperature Protection (if the die temperature exceeds +150°C, with 15°C hysteresis)
  • Open Load Protection in case of: LED fail or FB disconnected/fault
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The MCP1664 LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1664 product. This board demonstrates the MCP1664 in a boost converter application supplied from an external voltage source, which drives a string of LEDs with three selectable currents. The MCP1664 LED Driver Evaluation Board was developed to help engineers reduce the product design cycle time.
Package Contents
  • 1x MCP1664 LED Driver Evaluation Board (ADM00641)

Documentation


Title
Document Id
MCP1664 Data Sheet Download 882dc998-0671-4efd-a305-5886c9fe0c9a
MCP1664 Evaluation Board (ADM00641) Gerbers Download c9348f36-a7b7-4daa-b7c6-6372187d923b
MCP1664 Evaluation Board (ADM00641) BOM Download 4cd55c7c-3a69-455a-b96d-4600d9fbff75
MCP1664 Evaluation Board (ADM00641) Layouts Download 9c54a2cc-d835-4afb-905c-0e761daa1c8b
MCP1664 Evaluation Board (ADM00641) Schematics Download c3492da7-1361-4e37-a534-e048bedbf2d6
MCP1664 LED Driver Evaluation Board User's Guide Download 0a6c3a6f-e6a0-406b-9f73-fc3454f7fd5b