We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC500100

EERAM I²C PICTAIL KIT


  • 4 Kbit and 16 Kbit I²C serial EERAM devices
  • Follows the published recommended capacitor selection for the EERAM device
  • Test points with probe loops for SCL, SDA, VCC and GND
  • On-board pull-ups for I²C bus operation
  • SMD jumper options for 3.3V and 5V operation
  • On-board RC filter ensures VCC ramp rate adheres to data sheet requirements
  • 0.1" two-way jumper for VCAP/VCC operation
  • PICtail™ Plus and mikroBUS™ connectors

Overview


The EERAM I²C PICtail™ Kit demonstrates the features and abilities of the 47C04 and 47L16 I²C EERAM devices in standard development platforms. By designing this daughter board with the PICtail Plus and mikroBUS™ connectors, it will operate with the Explorer 8 Development Board, the Explorer 16/32 Development Board, and many other tools. Package contents includes an Info Sheet and two EERAM I²C PICtail Plus Daughter Boards: (a) 47C04 (4 Kbit, 5V EERAM) and (b) 47L16 (16 Kbit, 3.3V EERAM).

Package Contents
  • Two EERAM I²C PICtail boards:
    • 47C04 (4 Kbit, 5V I²C EERAM)
    • 47L16 (16 Kbit, 3.3V I²C EERAM)
  • Information Sheet

Documentation


Title
Document Id
I2C EERAM PICtail Daughter Board w/ mikroBUS Connector Info Sheet Download dbf4b6bd-f76b-482c-9e4b-c1b9a83fa8d9

Application Notes


Title
Date
Document Category
Using Microchip I2C EERAMs with MPLAB X and MPLAB Code Configurator 22 Apr 2020 Link Application Notes
AN3171 - Migrating from FRAM to EERAM 02 Dec 2019 Link Application Notes
AN2257 - Choosing the Right EERAM VCAP Capacitor 02 Dec 2019 Link Application Notes