We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Trust&GO Platform

Pre-Configured and Pre-Provisioned Secure Elements for Cloud Authentication


Are you looking for a quick and easy way to implement secure authentication for  your Internet of Things (IoT) design? Our Trust&GO platform is designed to streamline the process of enabling network authentication using our ATECC608C secure elements. With a Minimum Orderable Quantity (MOQ) of just ten units, this solution is a great option for the smallest projects up to large-scale deployments. All you need to do is buy the devices, claim them and you are ready to get started.

  • If you are using TLS-based authentication, we offer devices with a pre-established locked configuration and pre-provisioned and locked generic certificate for thumbprint authentication and keys
  • We also offer code examples for a selection of use cases to support your application development

Trust&GO Use Case Resources


What Are the Benefits of Using Trust&GO Devices?


  • Significantly reduces your development time because the secure element configuration tasks are already done
  • Eliminates the need to purchase an expensive certificate chain since the credentials are built into the Trust&GO device
  • Leverages our provisioning infrastructure to automatically implement secure key storage without the risk of exposing your credentials during the manufacturing process or mismanaging them after deployment
  • Provides complete code examples for a variety of popular use cases so you can focus on your application code
  • Comes with a manifest file containing public certificates and keys corresponding to the private keys protected inside the device
  • Offers a low MOQ for small-volume projects of as few as ten units

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM320118

 The CryptoAuth Trust Platform provides a compact development solution for developing IoT solutions with the ATECC608B-TNGTLS and ATECC608B-TFLXTLS and ATECC608B-MAHDA devices or the ATECC608C equivalents.

EV89U05A

The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board containing and has a Arm® Cortex®-M4F Microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet phy. Programming can be done via the on-board PKoB4 debugger which is compatible with MPLAB®X IDE.   The board has been developed to work with Microchip's Trust Platform Development Suite of tools.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
TPDS

The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:

  • Training and education about security concepts 
  • Prototyping, including dummy key generation and code examples, available via our interactive application notes 
  • Access to our provisioning system through a secure sub-system configurator and secure exchange process
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

Live Chat

Need Help?

Privacy Policy