We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

An electrocardiogram or ECG machine is a device used to monitor and record the electrical activity of the heart. Since each heartbeat produces an electrical impulse in the heart, the generated cardiac electrical potentials can be measured with sensors placed on the body at different locations. Abnormal electrical activity can indicate conditions such as heart attack, chest trauma, reduced blood flow to the heart, arrhythmia or heart deformities.

The demand for portable and accurate ECG monitoring has grown substantially. Despite the smaller size of these portable products, ECG devices still require precision filtering, high-performance processing power and integrated high-resolution graphics control that is separate from the main microcontroller core.

ECG Demo Design Files


Check out the design files for a connected, secure and wearable ECG demo.

Connected, Secure, and Wearable Electrocardiogram (ECG) Demonstration Video

As medical remote patient monitoring becomes more important, the need for wearable ECG capability has become critical. Microchip’s Connected, Wearable ECG Demonstration Board can be used in the design of advanced fitness tracking devices and can also be designed into medical wearable remote patient monitoring and diagnostic systems.

System Diagram


We meet these design requirements and deliver the flexibility to add superior additional features with a broad portfolio of highly-integrated microcontrollers (MCUs), semiconductors, software and development solutions. These include integrated MCUs and products with digital filtering, low-noise analog signal conditioning, graphics controllers, touch technology, wired/wireless connectivity and multiple low-power modes.

We Have What ECG Designers Need


  • 32-bit MPUs, 32-bit MCUs and DSP controllers for powerful processing and digital filtering
  • Low-noise analog and mixed-signal components for amplification and precision filtering
  • High-resolution graphics control for portable ECG devices with compact displays
  • Available graphics libraries and design tools help get ECG designs to market quickly
  • Integrated and stand-alone wired and wireless connectivity parts and modules for Bluetooth® Low Energy, Wi-Fi®, Ethernet and more
  • Stand-alone and integrated parts for secure encryption/decryption and authentication

Products

Microcontrollers


Examples – Microcontrollers with:
Integrated op amps, ADCs, LCD, touch channels, Core Independent Peripherals and eXtreme Low Power (XLP)/picoPower® technology

Signal Conditioning and Power Management


Examples – Op amps, instrumentation amplifiers, battery management, switching regulators and Low-Dropout (LDO) regulators

Wireless


Examples – Bluetooth®, Bluetooth Low Energy and Wi-Fi®

Other Products


Examples – Memory, USB, Ethernet, data and video transceivers

Application Notes


Title
Using PIC32 MCUs to Develop Low-Cost Controllerless (LCC) Graphics Solutions Download
Implementing FIR and IIR Digital Filters Using PIC18 Microcontrollers Download
Anti-Aliasing, Analog Filters for Data Acquisition Systems Download
A Serial Bootloader for PIC24F Devices Download
Low-Power Design Guide Download
Analog Sensor Conditioning Circuits - An Overview Download

Medical Video Channel


ECG Monitoring Device Design Solutions