We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

High-Performance Ethernet ICs


Our Ethernet 10/100 controllers include an integrated Ethernet MAC and PHY with a high-performance SRAM-like client interface, as well as support for external MII and PCI interfaces. The simple, yet highly functional host bus interface provides a glue-less connection to most common 16-bit microprocessors and microcontrollers as well as 32-bit microprocessors with a 16-bit external bus. The controllers are also available with variable I/O voltages and multiple package options.

Key Features


  • Optimized for high-performance applications
  • Efficient architecture with low CPU overhead
  • Easily interfaces to most 16-bit embedded CPUs
  • 1.8V to 3.3V variable voltage I/O accommodates wide range of I/O signaling without voltage level shifters
  • Integrated PHY with HP Auto-MDIX support
  • Integrated checksum offload engine helps reduce CPU load
  • Low pin count and small body size package for small-form-factor system designs

Ethernet Controllers