We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Our multiple-output and highly flexible quartz- and MEMS-based PureSilicon™ oscillators are available in a variety of industry-standard footprints to meet the requirements of your low-power or low-jitter applications. Use our Clockworks® Configurator and Sampling Tool to easily customize your oscillator to any combination of frequency, temperature, ppm and package size to suit the requirements of your application and then order samples from within the tool. You can also use our TimeFlash tool to customize and configure our MEMS oscillators. Please email us at tcg_help@microchip.com for more information.

MEMS Oscillator

Crystal Oscillators (XOs)

Our standard XOs are MEMS and quartz crystal-based oscillators. Offering low power and low jitter, these oscillators come in packages as small as 1.6 mm × 1.2 mm with frequency stability of 10 ppm to 100 ppm.

Crystal Oscillator

Voltage-Controlled Crystal Oscillators (VCXOs)

We designed these frequency-adjustable oscillators for phase locked loops, jitter cleaning and applications that require frequency tuning.

Voltage-Controlled Crystal Oscillator

Temperature-Compensated Crystal Oscillators (TCXOs)

These small, low-power ASIC- and thermistor-compensated oscillators offer great stability, phase noise and g-sensitivity.

Temperature-Compensated Crystal Oscillator

Voltage-Controlled SAW Oscillators (VCSOs)

Explore our high-frequency, tunable, ultra-low-jitter, rugged Surface Acoustic Wave (SAW) oscillators.

Oven-Controlled Crystal Oscillators (OCXOs)

Oven-Controlled Crystal Oscillators (OCXOs)

Our OCXOs are temperature-controlled oscillators with optimal frequency, temperature, aging, phase noise and short-term stability (ADEV).

GNSS/PPS-Disciplined Oscillators (GNSS-DOs)

GNSS/PPS-Disciplined Oscillators (GNSS-DOs)

These oscillators are compact, multi-channel oscillator modules with exceptional holdover for positioning, navigation and timing applications.

Defense Oscillators

Defense Oscillators

We designed these oscillators for high performance in harsh environments, such as shock and vibration, and wide or rapidly changing temperatures.

Space and High-Relibility Oscillators

Space and High-Reliability Oscillators

Space applications need products with the highest reliability available for mission-critical platforms. Our oscillators meet screening and radiation requirements for Low Earth Orbit (LEO) and deep space environments.

Automotive Oscillators

We designed these AEC-Q100 qualified oscillators for high reliability, tolerance to shock and vibrations and automotive Grade 1 temperatures of −40 to +125°C.

Server room data center - 3d rendering

PCIe® Oscillators

Our PCIe Gen 1/2/3/4/5/6-compliant MEMS and quartz oscillators are available in small package sizes with functionality across a wide range of temperatures.

5G Oscillators

These oscillators have best-in-class phase noise, stability, operating temperature and performance for leading-edge 5G designs.

Industrial Oscillators

Industrial Oscillators

We designed these oscillators specifically for high-temperature, shock, vibration, down hole, ocean bottom seismic, test and measurement, factory automation, industrial printers and medical applications.

Customize Your Oscillator with ClockWorks® Configurator

With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











Documentation


Title
Quartz Crystals and Microchip ICs Download
PAN1001281 - How to Measure Spread Spectrum Modulation Download
PL611-01-F93 Power Supply Decoupling Download
Microchip MEMS Oscillator and Clock Products for Automotive Applications Download
Microchip’s Clock Devices Compliance with PCIe 4.0 Download
Differential Clock Translation Download
Jitter Blocker Download
MEMS Oscillators Offer Immunity to EMI Download
PicoPLL /PL611 Bluetooth Application Note Download
PL671 Spread Spectrum Modulation Download
Immunity of MEMS Oscillators to Mechanical Stresses Download
PCI Express ? Signal Integrity and EMI Download
AN5225 - Reference Clocks for RT PolarFire® (Radiation Tolerant PolarFire) Transceiver Download
Microchip Program Management Download
AN3520 - Crystal Oscillators for SAMRH7x Rad-Hard Microcontroller Main Clock and Slow Clock Inputs Download
AN3216 - Reference Clocks for RTG4 SerDes REFCLK Inputs and Interface Circuits Download
AN3216 - Reference Clocks for RTG4 SerDes REFCLK Inputs and Interface Circuits Download
Pre-Configured Clock Generator Part Numbers for Switchtec and Data Center Applications Download
AN4287 - Oscillator Groups and Classifications Download
AN2648 - Selecting and Testing 32 KHz Crystal Oscillators for AVR Microcontrollers Download
AN3467 - Crystals and Oscillators for Next Generation Timing Solutions Download
Optimizing the OX-601/OX-502 Performance Download
Title
Oscillators - MEMS and Crystal Solutions Brochure Download
Title
Microchip Oscillators and Clocks Using MEMS Technology Download
PECL Waveform Measurements Download

What are the Junction to Ambient (Theta JA) and Junction to Case (Theta JC) thermal resistance for the MEMS products?


Can a MEMS device select among different frequencies for a given output clock?


Yes, this is achieved by using some external input pins as frequency banks selectors. Let’s consider the DSC2010 as an example. There are two input pins, pin 5 and pin 6 that are called FS0 and FS1. The four binary combinations of these pins allow selecting one of the four frequency banks of the device. Each frequency bank can be programmed (OTP = One Time Programmed) with a clock frequency that is independent and unrelated to the one of the other three banks.

Similarly, the DSC2110 and DSC2210 use input pin 14 (FS) to select among two frequency banks. The DSC2022 has three frequency select inputs, pins 5, 6 and 7 that can select one among eight frequency banks. This concept is generic and not necessarily restricted to these parts that were picked as examples. Eight frequency banks is the maximum number for the DSC2xxx family.

Is it possible to change the programmed output frequency?


The output clock frequency is programmed one time (OTP) at the factory. However, frequency bank 0 (and only this specific bank) is shadowed with a nonvolatile memory (RAM). It is therefore possible to temporarily change the three VCO register counters (N, f, M) that set the output frequency. Refer to the DSC2xxx Programming Guide for more details. Again, it is important to note that this is only possible for bank frequency 0, therefore the input frequency select pin(s) must be set in a way to select frequency bank 0 (typically all input pins connected to ground).

What is the logic level for the input frequency select pins?


The device's data sheet specifies the input logic levels VIH and VIL. These levels apply to all inputs whether they are frequency select pins, output enables or standby, etc.

Are there MEMS devices that can generate two clock outputs from the same device?


The DSC2311 will simultaneously provide two frequencies on pins 4 and 5. The device has only one PLL, therefore the two output frequencies must have the VCO frequency as a common multiple.

The DSC400 has four output clocks and two PLLs, therefore two set of outputs can be independent and unrelated to the other set of two.

There are also other clock generators, like the DSC2xxx family, that have frequency select pins. They can provide up to eight selectable frequencies on the clock output pin, depending on the logic levels on the frequency select pins.

How does the phase noise change with the carrier frequency?


As an example, let us consider a 25 MHz carrier and let us assume that its phase noise plot (in the 12 kHz to 20 MHz bandwidth) is known. Let us also assume that one may want to know how different the plot would look like with 10 MHz and 50 MHz carriers.

All the frequency components in the 12 kHz to 20 MHz bandwidth are expressed in dBc/Hz and they scale with the different carrier frequency according to the relationship: 20[dBc/Hz]*log10(frequency/25 MHz)

For frequency = 10 MHz all components shift by -7.96 dB/Hz

For frequency = 50 MHz all components shift by +6.02 dB/Hz

Does the supply current increase with the voltage supply and the clock frequency?


The answer is yes with both. The table below shows an example relative to the DSC1001 device.

In addition to bypass capacitors, do you recommend using ferrite beads on the power supply (VDD)?


We don't recommend using ferrite beads as the ferrite bead may impede the inrush current when the part starts up, and may make the part fail to initialize correctly. A low-value resistor would make a reasonable substitute for the ferrite beads.

Can the MEMS devices latch up?


It is possible to put the MEMS oscillator devices into latch up via the input control pin (a.k.a. Output Enable or Standby pin). If the voltage on the input control pin goes either ~0.6V above VDD or ~0.6V below GND, then latch up might be initiated. Of course, applying such voltages on the input control pin (pin 1) violates the absolute maximum ratings of the devices.

It's plausible that such voltages could be created unintentionally by the combination of a fast signal generator driving the input control pin and inductance on the trace or cable connecting the signal generator to such a pin. The key behavior produced would be voltage overshoot on the rising and/or falling edges of the signal, as seen at the input control pin. If the magnitude of this overshoot starts to approach ~0.6V, on either rising or falling edges, then that could definitely account for a latch-up condition.

What is the difference between start-up time and enable time and how are they measured?


Start-up time, also called tSU in the data sheet, is defined as the time from when VDD reaches 90% of its final value until the first edge on the output clock. The 90% VDD threshold is defined for cases of slow VDD ramp rates, where VDD’s rise time may be significant compared to 1.5ms. There is no output clock until after the PLL has locked and the output frequency is stable.

Enable time, also called tEN in the datasheet, is defined as the time from when the enable pin goes high until the first edge on the output clock. In case the rise time of the enable pin may be significant compared to 1.5 ms, the VIH spec (analogous to the 90% VDD level) specifies the point on the enable pin’s rising edge from which the enable time is measured.

What is the frequency stability behavior over the temperature range?


MEMS oscillators and clocks, unlike crystals, have a very stable frequency deviation over the entire temperature range. Frequency deviation in PPM generally rises significantly in crystals when the temperature rises. For MEMS it actually stays pretty flat.

The picture below shows the frequency stability for the DSC1101DI2 at 66.667 MHz, as an example. This is a MEMS oscillator in a 2520 package with nominal ±25 ppm frequency stability.

Can the soldering process affect the frequency stability?


The short answer is yes.

Data sheet specifications apply to the parts at the time of shipment. The process of soldering the MEMS DSC parts onto a PCB happens after the time of shipment and generally can introduce some modest amount of frequency shift. This solder-down frequency shift will not necessarily be constant across temperature and will, naturally, depend on the parameters of the solder-down process.

The worst frequency shifts are seen when parts are hand soldered onto the PCBs, as opposed to oven-reflowed in accordance with the data sheet’s recommended reflow profile.

The frequency shift due to SMT assembly can depend on the temperature ramp rates and dwell times, amount of solder paste printed, selected solder alloy, and choice of flux paste. It is recommended that the SMT assembler measure their actual reflow profile, preferably with the thermocouple or RTD placed as close to the MEMS device as possible.

Can the MEMS oscillators/clocks work in a high-pressure environment, in particular up to 700 psi and surviving at 1,700 psi?


Tests have not been conducted in a way that would align with those requirements; therefore, there is no guarantee that the devices will meet either the operating pressure or survival pressure requirement.

However, there is good reason to believe that the parts will not have trouble with these pressure levels. The MEMS devices are packaged using standard QFN materials and processes. During QFN molding, the pressures typically reach the range of 3-10 MPa (430-1430 psi), and this pressure has never been known to cause a device to fail.

The MEMS devices do have a cavity for the MEMS resonator, which is surrounded on all sides by very thick silicon walls, many times thicker than the dimensions of the cavity itself. Because of this, the resonator would theoretically deform by only Angstroms at 1700 psi.

Finally, in accordance with industry standards, all MEMS oscillators and clock devices have passed the pressure cooker (PCT) reliability testing. Also, the devices stand up to military-grade shock and vibration testing.

ClockWorks® Configurator Online Tool

This video walks you through the features of ClockWorks® Configurator Online Tool and shows you how to customize oscillators and clock generators. With this easy-to-use tool, you can receive dynamic data sheets and samples within a few days.