We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip Bootloaders

Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.

As embedded devices evolve in both capability and connectivity, designers must enable remote application updates. Embedded connectivity, which is not limited to a single communications protocol, is essential in growing markets such as the Internet of Things (IoT). Remote firmware updates allow for efficient upgrades to existing applications while increasing a product’s useful life. The remote addition of new features to a product can be used to maintain a competitive advantage against new market offerings or unlock existing fee-based premium content. Software updates should also be quickly propagated to ensure reliable system operation.

To take advantage of this capability, bootloader firmware must reside within memory to provide self-programming capability to the MCU. Since developing custom bootloader code can be a complex and time-consuming process, we provide tools that will generate bootloader firmware for your application.

Live Chat

Need Help?

Privacy Policy